Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40-40-M10-60-A3-SK
Part Number
|
---|
40-40-M10-60-A3-SK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter d1 | Thread d2 | Length l1 | Length l7 | Version (Screw) | Form | h1 | h3 | h4 | m | t | sw1 | sw2 | sw3 | sw7 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.80 € | 1 | Available | 7 Days | 40 | M 10 | 60 | - | SK, with nut, external hexagon at the bottom | A3, with rubber underlay, vulcanized, black | 2 | 11 | - | 30 | - | 17 | - | - | - | 1.700 |
Loading...
This page is Levelling feet, steel sheet, zinc plated with and without rubber underlay, part number 40-40-M10-60-A3-SK.
You can find the detail information about specifications and dimensions on part number 40-40-M10-60-A3-SK.
Configure
Basic Attributes
Length l7
h4
t
sw2
sw3
sw7
Type
Diameter d1
Thread d2
Length l1
Version (Screw)
Form
h1
h3
m
sw1
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
40-40-M10-100-A1-SK |
40-40-M10-100-A3-S |
40-40-M10-100-A3-SK |
40-40-M10-60-B0-S |
40-40-M10-60-B0-SK |
40-40-M10-60-D3-S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter d1 | Thread d2 | Length l1 | Length l7 | Version (Screw) | Form | h1 | h3 | h4 | m | t | sw1 | sw2 | sw3 | sw7 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.58 € | 1 | Available |
Same day
Stock | 40 | M 10 | 100 | - | SK, with locknut, external hexagon at the bottom | A1, rubber clipped on, black | - | - | - | - | - | - | - | - | - | - | |
8.36 € | 1 | Available | 7 Days | 40 | M 10 | 100 | - | S, without nut, external hexagon at the bottom | A3, with rubber underlay, vulcanized, black | 2 | 11 | - | 30 | - | 17 | - | - | - | - | |
8.48 € | 1 | Available | 7 Days | 40 | M 10 | 100 | - | SK, with nut, external hexagon at the bottom | A3, with rubber underlay, vulcanized, black | 2 | 11 | - | 30 | - | 17 | - | - | - | 0.100 | |
6.06 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | S, without locknut, external hexagon at the bottom | B0, without rubber underlay, with 2 fixing holes | - | - | - | - | - | - | - | - | - | - | |
6.18 € | 1 | Available |
Same day
Stock | 40 | M 10 | 60 | - | SK, with locknut, external hexagon at the bottom | B0, without rubber underlay, with 2 fixing holes | - | - | - | - | - | - | - | - | - | - | |
14.30 € | 1 | Available | 4 Days | 40 | M 10 | 60 | - | S, without locknut, external hexagon at the bottom | D3, Stainless Steel, rubber vulcanised, black | - | - | - | - | - | - | - | - | - | - |