Levelling feet, steel sheet, zinc plated with and without rubber underlay (Part Numbers - CAD Download)

Levelling feet, steel sheet, zinc plated with and without rubber underlay
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Levelling feet GN 40 are easy and very reasonably priced foot design variants.
Theywill be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40-40-M12-125-A3-SK
40-40-M12-125-B0-S
40-40-M12-125-B0-SK
40-40-M12-125-D3-S
40-40-M12-125-D3-SK
40-40-M16-37-A0-X
40-40-M16-37-A1-X
40-40-M16-37-A3-X
40-40-M16-37-D3-X
40-40-M16-75-A0-U
40-40-M16-75-A0-UK
40-40-M16-75-A1-U
40-40-M16-75-A1-UK
40-40-M16-75-A3-U
40-40-M16-75-A3-UK
40-40-M16-75-D3-U
40-40-M16-75-D3-UK
40-40-M16-100-A0-U
40-40-M16-100-A0-UK
40-40-M16-100-A1-U
40-40-M16-100-A1-UK
40-40-M16-100-A3-U
40-40-M16-100-A3-UK
40-40-M16-100-D3-U
40-40-M16-100-D3-UK
40-40-M16-125-A0-U
40-40-M16-125-A0-UK
40-40-M16-125-A1-U
40-40-M16-125-A1-UK
40-40-M16-125-A3-U
40-40-M16-125-A3-UK
40-40-M16-125-D3-U
40-40-M16-125-D3-UK
40-40-M16-150-A0-U
40-40-M16-150-A0-UK
40-40-M16-150-A1-U
40-40-M16-150-A1-UK
40-40-M16-150-A3-U
40-40-M16-150-A3-UK
40-40-M16-150-D3-U
40-40-M16-150-D3-UK
40-40-M16-200-A0-U
40-40-M16-200-A0-UK
40-40-M16-200-A1-U
40-40-M16-200-A1-UK
40-40-M16-200-A3-U
40-40-M16-200-A3-UK
40-40-M16-200-D3-U
40-40-M16-200-D3-UK
40-50-M8-25-A0-X
40-50-M8-25-A1-X
40-50-M8-25-A3-X
40-50-M8-25-B0-X
40-50-M8-25-D3-X
40-50-M8-40-A0-S
40-50-M8-40-A0-SK
40-50-M8-40-A1-S
40-50-M8-40-A1-SK
40-50-M8-40-A3-S
40-50-M8-40-A3-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l7 Version (Screw) Form h1 h3 h4 m t sw1 sw2 sw3 sw7 Weight
(kg)

10.46 €

1 Available 7 Days 40M 12125-SK, with nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black211-30-17---0.756

8.56 €

4.54 €

1 Available Same day

Stock

40M 12125-S, without locknut, external hexagon at the bottomB0, without rubber underlay, with 2 fixing holes----------

8.70 €

4.61 €

1 Available Same day

Stock

40M 12125-SK, with locknut, external hexagon at the bottomB0, without rubber underlay, with 2 fixing holes----------

14.30 €

1 Available 4 Days 40M 12125-S, without locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black----------

14.30 €

1 Available 4 Days 40M 12125-SK, with locknut, external hexagon at the bottomD3, Stainless Steel, rubber vulcanised, black----------

6.26 €

3.32 €

1 Available Same day

Stock

40M 16-37X, external hexagon, female threadA0, without rubber underlay----------

6.86 €

3.64 €

1 Available Same day

Stock

40M 16-37X, external hexagon, female threadA1, rubber clipped on, black----------

8.88 €

1 Available 7 Days 40M 16-37X, external hexagon, female threadA3, with rubber underlay, vulcanized, black2--3016---22-

14.30 €

1 Available 4 Days 40M 16-37X, external hexagon, female threadD3, Stainless Steel, rubber vulcanised, black----------

7.76 €

4.11 €

1 Available Same day

Stock

40M 1675-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

8.12 €

4.30 €

1 Available Same day

Stock

40M 1675-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

8.40 €

1 Available 7 Days 40M 1675-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

8.78 €

4.65 €

1 Available Same day

Stock

40M 1675-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

10.60 €

1 Available 7 Days 40M 1675-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

10.98 €

1 Available 7 Days 40M 1675-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128-0.160

14.30 €

1 Available 4 Days 40M 1675-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

14.30 €

1 Available 4 Days 40M 1675-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

8.30 €

4.40 €

1 Available Same day

Stock

40M 16100-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

8.68 €

4.60 €

1 Available Same day

Stock

40M 16100-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

9.06 €

4.80 €

1 Available Same day

Stock

40M 16100-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

9.42 €

4.99 €

1 Available Same day

Stock

40M 16100-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

11.16 €

1 Available 7 Days 40M 16100-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

11.52 €

1 Available 7 Days 40M 16100-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

14.30 €

1 Available 4 Days 40M 16100-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

14.30 €

1 Available 4 Days 40M 16100-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

8.72 €

1 Available 7 Days 40M 16125-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

9.10 €

4.82 €

1 Available Same day

Stock

40M 16125-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

9.50 €

5.04 €

1 Available Same day

Stock

40M 16125-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

9.88 €

5.24 €

1 Available Same day

Stock

40M 16125-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

11.58 €

1 Available 7 Days 40M 16125-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

11.96 €

1 Available 7 Days 40M 16125-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128-0.220

14.30 €

1 Available 4 Days 40M 16125-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

14.30 €

1 Available 4 Days 40M 16125-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

9.36 €

4.96 €

1 Available Same day

Stock

40M 16150-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

9.72 €

5.15 €

1 Available Same day

Stock

40M 16150-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

10.26 €

5.44 €

1 Available Same day

Stock

40M 16150-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

10.62 €

5.63 €

1 Available Same day

Stock

40M 16150-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

12.38 €

1 Available 7 Days 40M 16150-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

12.76 €

1 Available 7 Days 40M 16150-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128-0.250

14.30 €

1 Available 4 Days 40M 16150-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

14.30 €

1 Available 4 Days 40M 16150-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

10.46 €

5.54 €

1 Available Same day

Stock

40M 16200-U, without locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

10.82 €

5.73 €

1 Available Same day

Stock

40M 16200-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA0, without rubber underlay----------

11.12 €

5.89 €

1 Available Same day

Stock

40M 16200-U, without locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

11.50 €

6.10 €

1 Available Same day

Stock

40M 16200-UK, with locknut, internal hexagon at the top, wrench flat at the bottomA1, rubber clipped on, black----------

13.36 €

1 Available 7 Days 40M 16200-U, without nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

13.72 €

1 Available 7 Days 40M 16200-UK, with nut, hexagon socket at the top, wrench flat at the bottomA3, with rubber underlay, vulcanized, black2-1730--128--

14.30 €

1 Available 4 Days 40M 16200-U, without locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

14.30 €

1 Available 4 Days 40M 16200-UK, with locknut, internal hexagon at the top, wrench flat at the bottomD3, Stainless Steel, rubber vulcanised, black----------

5.52 €

2.93 €

1 Available Same day

Stock

50M 8-25X, external hexagon, female threadA0, without rubber underlay----------

6.36 €

3.37 €

1 Available Same day

Stock

50M 8-25X, external hexagon, female threadA1, rubber clipped on, black----------

8.50 €

1 Available 7 Days 50M 8-25X, external hexagon, female threadA3, with rubber underlay, vulcanized, black2.5--388---14-

6.52 €

3.46 €

1 Available Same day

Stock

50M 8-25X, external hexagon, female threadB0, without rubber underlay, with 2 fixing holes----------

14.30 €

1 Available 4 Days 50M 8-25X, external hexagon, female threadD3, Stainless Steel, rubber vulcanised, black----------

5.32 €

2.82 €

1 Available Same day

Stock

50M 840-S, without locknut, external hexagon at the bottomA0, without rubber underlay----------

5.42 €

2.87 €

1 Available Same day

Stock

50M 840-SK, with locknut, external hexagon at the bottomA0, without rubber underlay----------

6.18 €

3.28 €

1 Available Same day

Stock

50M 840-S, without locknut, external hexagon at the bottomA1, rubber clipped on, black----------

6.28 €

3.33 €

1 Available Same day

Stock

50M 840-SK, with locknut, external hexagon at the bottomA1, rubber clipped on, black----------

8.36 €

1 Available 7 Days 50M 840-S, without nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-38-17----

8.46 €

1 Available 7 Days 50M 840-SK, with nut, external hexagon at the bottomA3, with rubber underlay, vulcanized, black2.511-38-17---0.071

Loading...

Tech Support