Levelling sets, long version

Levelling sets, long version
  • Volume Discount
Levelling sets GN 350 are used for levelling and linking operations. They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves also as a height limiter for the max. height.
Normally this screw is permanently and securely locked by the static load created when the mounting screw is tightened.
Should this not be sufficient, the use of a locknut (Type AK) is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
350-25-6,​6-A-NI
350-25-6,​6-A-ST
350-25-6,​6-AK-NI
350-25-6,​6-AK-ST
350-32-6,​6-A-NI
350-32-6,​6-A-ST
350-32-6,​6-AK-NI
350-32-6,​6-AK-ST
350-32-9-A-NI
350-32-9-A-ST
350-32-9-AK-NI
350-32-9-AK-ST
350-32-11-A-NI
350-32-11-A-ST
350-32-11-AK-NI
350-32-11-AK-ST
350-45-11-A-NI
350-45-11-A-ST
350-45-11-AK-NI
350-45-11-AK-ST
350-45-13,​5-A-NI
350-45-13,​5-A-ST
350-45-13,​5-AK-NI
350-45-13,​5-AK-ST
350-45-17,​5-A-NI
350-45-17,​5-A-ST
350-45-17,​5-AK-NI
350-45-17,​5-AK-ST
350-58-17,​5-A-NI
350-58-17,​5-A-ST
350-58-17,​5-AK-NI
350-58-17,​5-AK-ST
350-58-22-A-NI
350-58-22-A-ST
350-58-22-AK-NI
350-58-22-AK-ST
350-58-26-A-NI
350-58-26-A-ST
350-58-26-AK-NI
350-58-26-AK-ST
350-70-22-A-NI
350-70-22-A-ST
350-70-22-AK-NI
350-70-22-AK-ST
350-70-26-A-NI
350-70-26-A-ST
350-70-26-AK-NI
350-70-26-AK-ST
350-70-33-A-NI
350-70-33-A-ST
350-70-33-AK-NI
350-70-33-AK-ST
350-80-26-A-NI
350-80-26-A-ST
350-80-26-AK-NI
350-80-26-AK-ST
350-80-33-A-NI
350-80-33-A-ST
350-80-33-AK-NI
350-80-33-AK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Bore diameter d2 Type Material

63.68 €

1 Available 7 Days 256.6A, without lock nutNI-Stainless Steel

39.22 €

1 Available 7 Days 256.6A, without lock nutST-Steel

78.06 €

1 Available 7 Days 256.6AK, with lock nutNI-Stainless Steel

44.20 €

1 Available 7 Days 256.6AK, with lock nutST-Steel

77.80 €

1 Available 7 Days 326.6A, without lock nutNI-Stainless Steel

47.92 €

1 Available 7 Days 326.6A, without lock nutST-Steel

97.26 €

1 Available 7 Days 326.6AK, with lock nutNI-Stainless Steel

54.92 €

1 Available 7 Days 326.6AK, with lock nutST-Steel

77.80 €

1 Available 7 Days 329A, without lock nutNI-Stainless Steel

47.92 €

1 Available 7 Days 329A, without lock nutST-Steel

97.26 €

1 Available 7 Days 329AK, with lock nutNI-Stainless Steel

54.32 €

1 Available 7 Days 329AK, with lock nutST-Steel

77.80 €

1 Available 7 Days 3211A, without lock nutNI-Stainless Steel

47.92 €

1 Available 7 Days 3211A, without lock nutST-Steel

97.26 €

1 Available 7 Days 3211AK, with lock nutNI-Stainless Steel

55.48 €

1 Available 7 Days 3211AK, with lock nutST-Steel

109.00 €

1 Available 7 Days 4511A, without lock nutNI-Stainless Steel

60.76 €

1 Available 7 Days 4511A, without lock nutST-Steel

138.50 €

1 Available 7 Days 4511AK, with lock nutNI-Stainless Steel

77.08 €

1 Available 7 Days 4511AK, with lock nutST-Steel

107.46 €

1 Available 7 Days 4513.5A, without lock nutNI-Stainless Steel

60.76 €

1 Available 7 Days 4513.5A, without lock nutST-Steel

138.50 €

1 Available 7 Days 4513.5AK, with lock nutNI-Stainless Steel

76.32 €

1 Available 7 Days 4513.5AK, with lock nutST-Steel

107.46 €

1 Available 7 Days 4517.5A, without lock nutNI-Stainless Steel

60.76 €

1 Available 7 Days 4517.5A, without lock nutST-Steel

138.50 €

1 Available 7 Days 4517.5AK, with lock nutNI-Stainless Steel

75.96 €

1 Available 7 Days 4517.5AK, with lock nutST-Steel

145.18 €

1 Available 7 Days 5817.5A, without lock nutNI-Stainless Steel

89.42 €

1 Available 7 Days 5817.5A, without lock nutST-Steel

188.08 €

1 Available 7 Days 5817.5AK, with lock nutNI-Stainless Steel

109.98 €

1 Available 7 Days 5817.5AK, with lock nutST-Steel

145.18 €

1 Available 7 Days 5822A, without lock nutNI-Stainless Steel

89.42 €

1 Available 7 Days 5822A, without lock nutST-Steel

188.08 €

1 Available 7 Days 5822AK, with lock nutNI-Stainless Steel

109.46 €

1 Available 7 Days 5822AK, with lock nutST-Steel

145.18 €

1 Available 7 Days 5826A, without lock nutNI-Stainless Steel

89.42 €

1 Available 7 Days 5826A, without lock nutST-Steel

188.08 €

1 Available 7 Days 5826AK, with lock nutNI-Stainless Steel

108.42 €

1 Available 7 Days 5826AK, with lock nutST-Steel

218.32 €

1 Available 7 Days 7022A, without lock nutNI-Stainless Steel

140.16 €

1 Available 7 Days 7022A, without lock nutST-Steel

247.92 €

1 Available 7 Days 7022AK, with lock nutNI-Stainless Steel

167.10 €

1 Available 7 Days 7022AK, with lock nutST-Steel

218.32 €

1 Available 7 Days 7026A, without lock nutNI-Stainless Steel

140.16 €

1 Available 7 Days 7026A, without lock nutST-Steel

247.92 €

1 Available 7 Days 7026AK, with lock nutNI-Stainless Steel

166.22 €

1 Available 7 Days 7026AK, with lock nutST-Steel

218.32 €

1 Available 7 Days 7033A, without lock nutNI-Stainless Steel

140.16 €

1 Available 7 Days 7033A, without lock nutST-Steel

247.92 €

1 Available 7 Days 7033AK, with lock nutNI-Stainless Steel

164.58 €

1 Available 7 Days 7033AK, with lock nutST-Steel

335.96 €

1 Available 7 Days 8026A, without lock nutNI-Stainless Steel

192.26 €

1 Available 7 Days 8026A, without lock nutST-Steel

428.72 €

1 Available 7 Days 8026AK, with lock nutNI-Stainless Steel

211.20 €

1 Available 7 Days 8026AK, with lock nutST-Steel

335.96 €

1 Available 7 Days 8033A, without lock nutNI-Stainless Steel

190.32 €

1 Available 7 Days 8033A, without lock nutST-Steel

428.72 €

1 Available 7 Days 8033AK, with lock nutNI-Stainless Steel

208.06 €

1 Available 7 Days 8033AK, with lock nutST-Steel

Loading...

Tech Support