Levelling sets, short version (350.1-32-9-A-ST)

Levelling sets, short version 350.1-32-9-A-ST
  • Volume Discount

Product Details:

Manufacturer part number: 350.1-32-9-A-ST

Brand: GANTER

Price: 37.58

Delivery time: 7 Days


Technical Data:

Diameter d1: 32

Bore diameter d2: 9

Type: A, without lock nut

Material: ST-Steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

350.1-32-9-A-ST

GN 350.1 / Steel / Stainless Steel / Levelling Sets, Short Version

Information


Levelling sets GN 350.1 are used for levelling, adjusting and linking operations if small dimensions are given.
They comprise a threaded upper sleeve and a female threaded lower sleeve. The fine thread allows a stepless and precise setting and locking using the C-Spanner DIN 1810. A locking ring serves as a height limiter for the max. height.

see also...
• Levelling sets GN 350.2 / GN 350.5 (with spherical washer)

How to Order

How to order
1d1
2d2
3Type
4Material

Specification                                             

• Steel, 1.7225 (42 CrMo 4 V)                                   ST
 zinc plated, blue passivated
• Stainless Steel AISI 303                                          NI
 (X 10 CrNiS 18-9)
• F1: max. total load
• F2: max. total load after deduction of
 the max. preload
  - for screws 8.8, μ = 0.125 (Steel)
  - for screws 6.8, μ = 0.14 (Stainless Steel)
• Stainless Steel characteristics
• RoHS compliant

Accessory

• C-Spanner DIN 1810 (code no. see table) 

Dimensions

            
d1d2d3h1h2h3for screwStatic load F in kNCode no.
C-Spanner
   Type AType AKType AType AKAdjustable range SteelStainless Steel
         F1F2F1F2
256.6M 15 x 1152019244M 64030.727.120.2DIN 1810-A25-28
326.6M 20 x 1182423295M 66555.743.436.5DIN 1810-A30-32
329M 20 x 1182423295M 8654843.430.8DIN 1810-A30-32
3211M 20 x 1182423295M 106537.943.423.4DIN 1810-A30-32
4511M 30 x 1.5222929367M 1012092.98464DIN 1810-A45-50
4513.5M 30 x 1.5222929367M 1212080.48454.8DIN 1810-A45-50
4517.5M 30 x 1.5222929367M 1612045.58428.9DIN 1810-A45-50
5817.5M 40 x 1.5283737469M 1621013614892.9DIN 1810-A58-62
5822M 40 x 1.5283737469M 202109014859DIN 1810-A58-62
5826M 40 x 1.5283737469M 242103714820.3DIN 1810-A58-62
7022M 50 x 1.53344435410M 20330210225136DIN 1810-A68-75
7026M 50 x 1.53344435410M 2433015722597.3DIN 1810-A68-75
7033M 50 x 1.53344435410M 303305322520.6DIN 1810-A68-75
8026M 60 x 23849506112M 24495322323195.3DIN 1810-A80-90
8033M 60 x 23849506112M 30495218323118.6DIN 1810-A80-90
8039M 60 x 23849506112M 3649510132338.2DIN 1810-A80-90
Part Number
350.1-32-9-A-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Bore diameter d2 Type Material

37.58 €

1 Available 7 Days 329A, without lock nutST-Steel

Loading...

  1. 1

This page is Levelling sets, short version, part number 350.1-32-9-A-ST.
You can find the detail information about specifications and dimensions on part number 350.1-32-9-A-ST.

Variation of this product

Part Number
350.1-25-6,​6-AK-ST
350.1-32-11-A-NI
350.1-32-11-A-ST
350.1-32-9-AK-NI
350.1-32-9-AK-ST
350.1-45-11-A-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1 Bore diameter d2 Type Material

51.22 €

1 Available 7 Days 256.6AK, with lock nutST-Steel

58.00 €

1 Available 7 Days 3211A, without lock nutNI-Stainless Steel

37.58 €

1 Available 7 Days 3211A, without lock nutST-Steel

85.82 €

1 Available 7 Days 329AK, with lock nutNI-Stainless Steel

53.12 €

1 Available 7 Days 329AK, with lock nutST-Steel

85.48 €

1 Available 7 Days 4511A, without lock nutNI-Stainless Steel

Tech Support