Locking pins with axial lock, Steel (Part Numbers - CAD Download)

Locking pins with axial lock, Steel
  • Volume Discount
Locking pins with axial lock GN 114.2 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.
The rectangular pawls made of Stainless Steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule our any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 114.2 / Locking Pins with Axial Lock (Pawl)

Information


Locking pins with axial lock GN 114.2 are used for quick fixing, connecting and locking of various jig and fixture systems. A typical application is location pins which have to be often removed and re-placed again.
The rectangular pawls made of stainless steel sheet metal keep the locking pin in an axial position in the bore. It can be retracted by pressing the button, once released it returns the pressure spring into its locking position.
The load values given in the above table at shear stress are theoretically obtained and indicative only. They are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition. The user must determine from case to case whether a product is suitable for the intended use.

see also...
• List of lock pin types
• Locking pins GN 214.2 (with lifting ring)

How to Order

How to order
1d1
2l1

Specification

• Pin
 Steel
 Zinc plated, blue passivated
• Pawl
 Stainless Steel AISI 304 (sheet metal)
• Knob
 Plastic (Polyamide PA)
 - Black-grey
 - Temperature resistant up to 80 °C
• Push button / Slide
 Plastic
 - Push button: red
 - Temperature resistant up to 80 °C
• Spring
 Stainless Steel AISI 301
• Stainless Steel characteristics
• Plastic characteristics
• RoHS compliant

Accessory

• Ball chains GN 111 / GN 111.5
• Retaining cables GN 111.2
• Spiral retaining cables GN 111.4

Dimensions

 
d1 −0.1l1 +0.4abd2d3d4d5l2l3Load in kN ≈
 Minimum size        (Double sided shear force)
          See information
6101216202530354045502.30.57.5 +0.55.9153072114
81620253035404550--2.80.610 +0.57.915308.42128
102025303540455060--3.3112 +19.918349.82638
12253035404550607080-3.8114 +111.9183411.32661
163035404550607080--4.31.219 +115.9224014.232113
203035404550607080--4.31.223 +119.8254014.833187
Part Number
114.2-6-10
114.2-6-12
114.2-6-16
114.2-6-20
114.2-6-25
114.2-6-30
114.2-6-35
114.2-6-40
114.2-6-45
114.2-6-50
114.2-8-16
114.2-8-20
114.2-8-25
114.2-8-30
114.2-8-35
114.2-8-40
114.2-8-45
114.2-8-50
114.2-10-20
114.2-10-25
114.2-10-30
114.2-10-35
114.2-10-40
114.2-10-45
114.2-10-50
114.2-10-60
114.2-12-25
114.2-12-30
114.2-12-35
114.2-12-40
114.2-12-45
114.2-12-50
114.2-12-60
114.2-12-70
114.2-12-80
114.2-16-30
114.2-16-35
114.2-16-40
114.2-16-45
114.2-16-50
114.2-16-60
114.2-16-70
114.2-16-80
114.2-20-30
114.2-20-35
114.2-20-40
114.2-20-45
114.2-20-50
114.2-20-60
114.2-20-70
114.2-20-80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1

11.16 €

1 Available 4 Days 610

11.04 €

1 Available Same day

Stock

612

11.40 €

1 Available 4 Days 616

11.50 €

1 Available 7 Days 620

11.68 €

1 Available 7 Days 625

11.74 €

1 Available 7 Days 630

11.86 €

1 Available 4 Days 635

11.90 €

1 Available 4 Days 640

12.10 €

1 Available Same day

Stock

645

12.16 €

1 Available Same day

Stock

650

10.74 €

1 Available Same day

Stock

816

10.94 €

1 Available 7 Days 820

11.00 €

1 Available 4 Days 825

11.24 €

1 Available 7 Days 830

11.26 €

1 Available 4 Days 835

11.44 €

1 Available 7 Days 840

11.46 €

1 Available 4 Days 845

11.64 €

1 Available 4 Days 850

11.10 €

1 Available 4 Days 1020

11.28 €

1 Available Same day

Stock

1025

11.40 €

1 Available Same day

Stock

1030

11.64 €

1 Available Same day

Stock

1035

11.74 €

1 Available 4 Days 1040

11.90 €

1 Available Same day

Stock

1045

11.96 €

1 Available 7 Days 1050

12.46 €

1 Available 7 Days 1060

12.80 €

1 Available Same day

Stock

1225

12.96 €

1 Available 4 Days 1230

13.14 €

1 Available Same day

Stock

1235

13.24 €

1 Available 4 Days 1240

13.36 €

1 Available Same day

Stock

1245

13.54 €

1 Available Same day

Stock

1250

13.64 €

1 Available Same day

Stock

1260

13.88 €

1 Available 7 Days 1270

14.00 €

1 Available 4 Days 1280

14.58 €

1 Available 7 Days 1630

15.16 €

1 Available 4 Days 1635

15.58 €

1 Available Same day

Stock

1640

15.68 €

1 Available Same day

Stock

1645

15.98 €

1 Available Same day

Stock

1650

16.26 €

1 Available Same day

Stock

1660

16.48 €

1 Available 4 Days 1670

17.18 €

1 Available 7 Days 1680

19.54 €

1 Available Same day

Stock

2030

19.80 €

1 Available 4 Days 2035

20.14 €

1 Available Same day

Stock

2040

20.36 €

1 Available Same day

Stock

2045

20.86 €

1 Available 4 Days 2050

21.20 €

1 Available Same day

Stock

2060

21.86 €

1 Available Same day

Stock

2070

22.38 €

1 Available 4 Days 2080

Loading...

  1. 1

Tech Support