• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Magnets with ball knob / with key ring, with rubber jacket (Part Numbers - CAD Download)

Magnets with ball knob / with key ring, with rubber jacket
  • Volume Discount
Magnets GN 51.7 are a shielded magnetic system with rubber jacket.
The rubber jacket protects sensitive surfaces from being damaged by the magnet and also delivers a higher friction coefficient, resulting in high lateral adhesion forces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51.7-ND-22-A
51.7-ND-22-B
51.7-ND-31-A
51.7-ND-31-B
51.7-ND-43-A
51.7-ND-43-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1
(Ø)
Type

12.40 €

1 Available 5 Days 22A, with knob

11.24 €

1 Available 5 Days 22B, with key ring

14.46 €

1 Available 5 Days 31A, with knob

15.36 €

1 Available 5 Days 31B, with key ring

14.64 €

1 Available 5 Days 43A, with knob

13.74 €

1 Available 5 Days 43B, with key ring

Loading...

  1. 1

Basic information

Material of the magnet ND-NdFeB

Tech Support