Mini indexing plungers, open indexing mechanism

Mini indexing plungers, open indexing mechanism
  • Volume Discount
Mini indexing plungers GN 822.1 are distinguished for their small dimensions. They have been designed for installation in thin walled sheet metal constructions.
Type C with rest position is used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
822.1-4-B-NI
822.1-4-B-ST
822.1-4-C-NI
822.1-4-C-ST
822.1-5-B-NI
822.1-5-B-ST
822.1-5-C-NI
822.1-5-C-ST
822.1-6-B-NI
822.1-6-B-ST
822.1-6-C-NI
822.1-6-C-ST
822.1-7-B-NI
822.1-7-B-ST
822.1-7-C-NI
822.1-7-C-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Bolt diameter d1
(Ø)
Type

6.38 €

1 Available 7 Days Stainless Steel4B, without rest position, with plastic knob

5.40 €

1 Available 7 Days Steel4B, without rest position, with plastic knob

6.42 €

1 Available 7 Days Stainless Steel4C, with rest position

5.68 €

1 Available 7 Days Steel4C, with rest position

6.50 €

1 Available 7 Days Stainless Steel5B, without rest position, with plastic knob

5.56 €

1 Available 7 Days Steel5B, without rest position, with plastic knob

6.56 €

1 Available 7 Days Stainless Steel5C, with rest position

5.82 €

1 Available 7 Days Steel5C, with rest position

7.36 €

1 Available 7 Days Stainless Steel6B, without rest position, with plastic knob

6.12 €

1 Available 7 Days Steel6B, without rest position, with plastic knob

7.36 €

1 Available 7 Days Stainless Steel6C, with rest position

6.42 €

1 Available 7 Days Steel6C, with rest position

7.32 €

1 Available 7 Days Stainless Steel7B, without rest position, with plastic knob

6.12 €

1 Available 7 Days Steel7B, without rest position, with plastic knob

7.30 €

1 Available 7 Days Stainless Steel7C, with rest position

6.46 €

1 Available 7 Days Steel7C, with rest position

Loading...

  1. 1

Tech Support