Mini-Latches, Zinc die casting

Mini-Latches, Zinc die casting
  • Volume Discount
Mini-Latches GN 115.1 have smaller dimensions than latches GN 115.
They lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the locking ease the closing of the door.
Latches with different cranks allow a latch distance A in the range from 8, 14 and 20 mm.
The lockable latch (Type SCK) is supplied with two keys. The key may be pulled off in both end positions.
In their standard design, the latches have the same lock / the same key.
Mini-Latches GN 115.1 are supplied with loosely enclosed locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
115.1-DK-7,​5
115.1-DK-13,​5
115.1-DK-19,​5
115.1-SCH-7,​5
115.1-SCH-13,​5
115.1-SCH-19,​5
115.1-SCK-7,​5
115.1-SCK-13,​5
115.1-SCK-19,​5
115.1-SK-7,​5
115.1-SK-13,​5
115.1-SK-19,​5
115.1-VK-7,​5
115.1-VK-13,​5
115.1-VK-19,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Latch distance A

7.52 €

1 Available 7 Days DK-Operation with triangular spindle (DK6,5)7.5

7.52 €

1 Available 7 Days DK-Operation with triangular spindle (DK6,5)13.5

7.52 €

1 Available Same day

Stock

DK-Operation with triangular spindle (DK6,5)19.5

7.30 €

1 Available Same day

Stock

SCH-Operation with slot7.5

7.30 €

1 Available 7 Days SCH-Operation with slot13.5

7.30 €

1 Available Same day

Stock

SCH-Operation with slot19.5

22.92 €

1 Available Same day

Stock

SCK-Operation with wrench, lockable7.5

22.92 €

1 Available 7 Days SCK-Operation with wrench, lockable13.5

22.92 €

1 Available 7 Days SCK-Operation with wrench, lockable19.5

13.52 €

1 Available Same day

Stock

SK-Operation with wrench7.5

13.52 €

1 Available 7 Days SK-Operation with wrench13.5

13.52 €

1 Available Same day

Stock

SK-Operation with wrench19.5

7.56 €

1 Available Same day

Stock

VK-Operation with square spindle (VK6)7.5

7.56 €

1 Available Same day

Stock

VK-Operation with square spindle (VK6)13.5

7.56 €

1 Available Same day

Stock

VK-Operation with square spindle (VK6)19.5

Loading...

  1. 1

Tech Support