Hinge base plates / angle / zinc die-cast / 139.4-101 / GANTER

Hinge base plates / angle / zinc die-cast / 139.4-101 / GANTER
  • Volume Discount
The angled mounting plate GN 139.4 allows the hinges GN 139.1 / GN 139.2 to be attached between frame and door, i.e. the door gap.
The long slotted holes allow the attachment to profile
systems.
Countersunk screws for fixing the hinges to the mounting plate are
included part of the order.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

139.4-101

Part Number
139.4-101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.52 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Length l1(mm) 101 Weight(kg) 0.241

This page is Hinge base plates / angle / zinc die-cast / 139.4-101 / GANTER, part number 139.4-101.
You can find the detail information about specifications and dimensions on part number 139.4-101.

Tech Support