Oval tubular handles, Aluminum / Plastic (Part Numbers - CAD Download)

Oval tubular handles, Aluminum / Plastic
  • Volume Discount
Characteristic for the design of the GN 366 oval handles: Tube and handle leg are made in the same elliptical profile.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
366-36-M6-200-ELG
366-36-M6-200-ELS
366-36-M6-200-SW
366-36-M6-250-ELG
366-36-M6-250-ELS
366-36-M6-250-SW
366-36-M6-300-ELG
366-36-M6-300-ELS
366-36-M6-300-SW
366-36-M6-400-ELG
366-36-M6-400-ELS
366-36-M6-400-SW
366-36-M6-500-ELG
366-36-M6-500-ELS
366-36-M6-500-SW
366-36-M6-600-ELG
366-36-M6-600-ELS
366-36-M6-600-SW
366-36-M8-200-ELG
366-36-M8-200-ELS
366-36-M8-200-SW
366-36-M8-250-ELG
366-36-M8-250-ELS
366-36-M8-250-SW
366-36-M8-300-ELG
366-36-M8-300-ELS
366-36-M8-300-SW
366-36-M8-400-ELG
366-36-M8-400-ELS
366-36-M8-400-SW
366-36-M8-500-ELG
366-36-M8-500-ELS
366-36-M8-500-SW
366-36-M8-600-ELG
366-36-M8-600-ELS
366-36-M8-600-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)
Thread d/d2 Finish

41.76 €

1 Available 7 Days 200M 6ELG

41.76 €

1 Available 7 Days 200M 6ELS

43.70 €

1 Available 7 Days 200M 6SW

42.76 €

1 Available 7 Days 250M 6ELG

42.76 €

1 Available 7 Days 250M 6ELS

44.74 €

1 Available 7 Days 250M 6SW

43.92 €

1 Available 7 Days 300M 6ELG

43.92 €

1 Available 7 Days 300M 6ELS

45.64 €

1 Available 7 Days 300M 6SW

47.52 €

1 Available 7 Days 400M 6ELG

47.52 €

1 Available 7 Days 400M 6ELS

47.04 €

1 Available 7 Days 400M 6SW

50.12 €

1 Available 7 Days 500M 6ELG

50.12 €

1 Available 7 Days 500M 6ELS

53.26 €

1 Available 7 Days 500M 6SW

57.18 €

1 Available 7 Days 600M 6ELG

57.18 €

1 Available 7 Days 600M 6ELS

61.18 €

1 Available 7 Days 600M 6SW

41.76 €

1 Available 7 Days 200M 8ELG

41.76 €

1 Available 7 Days 200M 8ELS

43.70 €

1 Available 7 Days 200M 8SW

42.76 €

1 Available 7 Days 250M 8ELG

42.76 €

1 Available 7 Days 250M 8ELS

44.74 €

1 Available 7 Days 250M 8SW

43.92 €

1 Available 7 Days 300M 8ELG

43.92 €

1 Available 7 Days 300M 8ELS

45.64 €

1 Available 7 Days 300M 8SW

47.52 €

1 Available 7 Days 400M 8ELG

47.52 €

1 Available 7 Days 400M 8ELS

47.04 €

1 Available 7 Days 400M 8SW

50.12 €

1 Available 7 Days 500M 8ELG

50.12 €

1 Available 7 Days 500M 8ELS

53.26 €

1 Available 7 Days 500M 8SW

57.18 €

1 Available 7 Days 600M 8ELG

57.18 €

1 Available 7 Days 600M 8ELS

61.18 €

1 Available 7 Days 600M 8SW

Loading...

  1. 1

Basic information

Handle diameter d(mm) 36

Tech Support