Pneumatic fastening clamps / BL, Clamping arm horizontal / GN 864 (864-20-BL-NC)

Pneumatic fastening clamps / BL, Clamping arm horizontal / GN 864 864-20-BL-NC
  • Promotional pricing ends 30/11/2024
  • Volume Discount

Product Details:

Manufacturer part number: 864-20-BL-NC

Brand: GANTER

Price: 743.98

Delivery time: 5 Days


Technical Data:

Size: 20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

864-20-BL-NC

GN 864 / Power Clamps, Pneumatic

Information

The maximum clamping moment of the power clamps GN 864 is reached once the clamping arm is at the end of its stroke. For this reason the working stroke should be completed as closely as possible to the stroke end.
The type FG is equipped with an anti-stick coating of polytetrafluorethylene (PTFE) for protection against welding spray and corrosion. With protective covers GN 864.1, the tensioning mechanism can be additionally protected against penetrating dirt.

Specification

Type
- Type BL: Clamping arm horizontal
Steel C 45
- Chemically nickel plated NC
- Anti-stick coating
 Polytetrafluorethylene (PTFE), green FG
Max. pressure 10 bar

Accessory

- Protective covers GN 864.1

Technical Information

- ISO-Fundamental Tolerances
- Plastic characteristics

Dimensions


Complete with type index of the power clamps
NC     FG
Chemically nickel plated Polytetrafluorethylene (PTFE), green
 
Description
Sizemax. clamping moment in Nm
at 6 bar
Fs
in N
Fh
in N
ab
-0.2
d1 h8d2d3 H8d4d5h1h2l1
-0.5
l2l3l4l5m1
±0.01
m2m3
±0.01
m4
±0.01
m5rstWeight
GN 864-20-BL-*206022207030271028M 574.2M 5165115037.57021.54.5127.5172213273213640
GN 864-32-BL-*3215041101287636.51240M 695G 1/82175.52065291316181025302236.542151500
GN 864-40-BL-*4030067401697344.51650M 8116.8G 1/82691.524463104377.5221330372544.552182820
GN 864-50-BL-*5047590002266652.51860M 10138.5G 1/83111427974110.5438271247443552.562213800
Weight type NC

Installation Examples

Principle of Operation

Part Number
864-20-BL-NC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size

743.98 €

1 Available 5 Days 20

Loading...

  1. 1

Basic information

Type BL, Clamping arm horizontal

This page is Pneumatic fastening clamps / BL, Clamping arm horizontal / GN 864, part number 864-20-BL-NC.
You can find the detail information about specifications and dimensions on part number 864-20-BL-NC.

Variation of this product

Part Number
864-32-BL-NC
864-40-BL-NC
864-50-BL-NC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size

923.60 €

1 Available 5 Days 32

1,259.22 €

1 Available Same day

Stock

40

1,496.70 €

1 Available Same day

Stock

50

Tech Support