Pneumatic toggle clamps with magnetic piston

Pneumatic toggle clamps with magnetic piston
  • Volume Discount
The clamping principle of GN 862 Pneumatic toggle clamps is identical in construction and dimensions to the manually operated GN 812 Vertical toggle clamps.
To ensure an extended life of the mechanical parts as well as the air cylinders the operating pressure should not exceed 6 bar.
GN 862 Pneumatic toggle clamps are also available in sizes 200 and up as a version M (magnetic piston). In conjunction with GN 896.2 Proximity switches, the piston position can be sensed and the generated impulse can be used to transmit an electrical signal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
862-200-CPV3-M
862-200-EPV3-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

363.38 €

1 Available 5 Days CPV3, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

361.18 €

1 Available 5 Days EPV3, Solid bar version with clasp

Loading...

  1. 1

Basic information

Size 200

Tech Support