Support pins / round / conical flat head with hexagon socket / external thread / GN 412.3

Support pins / round / conical flat head with hexagon socket / external thread / GN 412.3
  • Volume Discount
Positioning bushings with ramping cone GN 412.3 are used in connection with bolts of indexing plungers.
The threads are adapted to the mounting blocks GN 412.1 and GN 612.1.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
412.3-M12X1,​5-B5,​2
412.3-M12X1,​5-B6,​2
412.3-M16X1,​5-B8,​2
412.3-M16X1,​5-B10,​2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Collet thread d1 Inner diameter d2 d3 d4 l1 l2 l3 A/F t Weight
(kg)

7.50 €

1 Available 7 Days M 12 x 1,5B 5,2--------

7.50 €

1 Available 7 Days M 12 x 1,5B 6,2--------

9.30 €

1 Available 7 Days M 16 x 1,5B 8,2--------

9.12 €

1 Available Same day

Stock

M 16 x 1,5B 10,2--------

Loading...

  1. 1

Tech Support