Quick- fit couplings with radial off-set compensation / Steel / M6-M20 / GN 240.1 (240.1-M6-A)

Quick- fit couplings with radial off-set compensation / Steel / M6-M20 / GN 240.1 240.1-M6-A
  • Volume Discount

Product Details:

Manufacturer part number: 240.1-M6-A

Brand: GANTER

Price: 76.36

Delivery time: 7 Days


Technical Data:

Thread d1: M 6

Type: A, with male thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

240.1-M6-A

Part Number
240.1-M6-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type

76.36 €

1 Available 7 Days M 6A, with male thread

Loading...

  1. 1

This page is Quick- fit couplings with radial off-set compensation / Steel / M6-M20 / GN 240.1, part number 240.1-M6-A.
You can find the detail information about specifications and dimensions on part number 240.1-M6-A.

Variation of this product

Part Number
240.1-M10X1,​25-B
240.1-M12-A
240.1-M12-B
240.1-M6-B
240.1-M8-A
240.1-M8-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d1 Type

97.70 €

1 Available 7 Days M 10 x 1,25B, with female thread

114.70 €

1 Available 7 Days M 12A, with male thread

114.72 €

1 Available 7 Days M 12B, with female thread

76.36 €

1 Available 7 Days M 6B, with female thread

92.06 €

1 Available 7 Days M 8A, with male thread

92.06 €

1 Available 7 Days M 8B, with female thread

Tech Support