Set collars / aluminium / quick release / GN 704

Set collars / aluminium / quick release / GN 704
  • Volume Discount
The force lock with the shaft is made in the GN 704 quick release set collars via an eccentric lever which allows the collars to be adjusted easily and quickly without tools. The aluminium design delivers low inertia values.
The specified tightening torque of the screw is a recommended value with which the collar clamped to a shaft (with closed eccentric lever) is capable of reaching the specified axial load capacity. The details on axial load capacity are non-binding guidance values and do not constitute a warranty of characteristics.
Keeping the friction surface of the eccentric lever slightly greased will help to prolong the useful service life.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 704 / Quick Release, Set Collars

Information


Quick release set collars GN 704 are clamped by reducing the slot height using an eccentric lever. That allows the collars to be adjusted easily and quickly without tools. The aluminum design delivers low inertia values.
The specified tightening torque of the screw is a recommended value with which the collar clamped to a shaft (with closed eccentric lever) is capable of reaching the specified axial load capacity. The details on axial load capacity are non-binding guidance values and do not constitute a warranty of characteristics.
Keeping the friction surface of the eccentric lever slightly greased will help to prolong the useful service life.

see also...
• Semi-split set collars GN 706.2 (with socket head cap screw)

How to Order

How to order
1d1
2d2

Specification

• Ring
 Aluminum
 black anodized
• Lever
 Aluminum
 yellow anodized
• ISO-Fundamental tolerances
• RoHS compliant

Dimensions

           
d1d2bsTightening torque of the screw in Nm ≈Axial load in N ≈ 
 recommended shaft tolerance h8   min.max.
38B 6B 8B 10B 12B 14B 15B 16101.50.5133267
50B 20B 25B 28B 30---131.50.7311445
75B 32B 35B 38----151.51.5467534
100B 40B 42B 45B 48B 50--194.54.5556867
120B 54B 55B 60B 65B 70B 75-194.54.58901379
Part Number
704-38-B6
704-38-B8
704-38-B10
704-38-B12
704-38-B14
704-38-B15
704-38-B16
704-50-B20
704-50-B25
704-50-B28
704-50-B30
704-75-B32
704-75-B35
704-75-B38
704-100-B40
704-100-B42
704-100-B45
704-100-B48
704-100-B50
704-120-B54
704-120-B55
704-120-B60
704-120-B65
704-120-B70
704-120-B75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.36 €

1 Available Same day

Stock

54.10 €

1 Available Same day

Stock

54.10 €

1 Available Same day

Stock

54.10 €

1 Available Same day

Stock

53.82 €

1 Available Same day

Stock

53.60 €

1 Available Same day

Stock

53.86 €

1 Available Same day

Stock

76.08 €

1 Available 7 Days

75.38 €

1 Available Same day

Stock

75.06 €

1 Available Same day

Stock

74.68 €

1 Available Same day

Stock

115.30 €

1 Available Same day

Stock

114.76 €

1 Available Same day

Stock

113.72 €

1 Available Same day

Stock

181.92 €

1 Available 7 Days

181.92 €

1 Available Same day

Stock

181.92 €

1 Available Same day

Stock

181.92 €

1 Available Same day

Stock

181.92 €

1 Available Same day

Stock

229.66 €

1 Available 3 Days

229.66 €

1 Available Same day

Stock

229.66 €

1 Available Same day

Stock

229.66 €

1 Available Same day

Stock

229.66 €

1 Available Same day

Stock

229.66 €

1 Available Same day

Stock

Loading...

  1. 1

Tech Support