Reference flanges for GN 723.4 (723.3-41-B6-B)

Reference flanges for GN 723.4 723.3-41-B6-B
  • Volume Discount

Product Details:

Manufacturer part number: 723.3-41-B6-B

Brand: GANTER

Price: 16.98

Delivery time: 7 Days


Technical Data:

Diameter d1: 41 φ

Bore d2 (Id. No. 1): B 6

Type: B, without friction ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

723.3-41-B6-B

Part Number
723.3-41-B6-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Type

16.98 €

1 Available 7 Days 41B 6B, without friction ring

Loading...

  1. 1

This page is Reference flanges for GN 723.4, part number 723.3-41-B6-B.
You can find the detail information about specifications and dimensions on part number 723.3-41-B6-B.

Variation of this product

Part Number
723.3-33,​5-B6-A
723.3-33,​5-B6-B
723.3-41-B6-A
723.3-41-B8-A
723.3-41-B8-B
723.3-50-B10-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Type

15.80 €

1 Available 7 Days 33.5B 6A, with friction ring

14.12 €

1 Available 7 Days 33.5B 6B, without friction ring

19.12 €

1 Available 7 Days 41B 6A, with friction ring

19.12 €

1 Available 7 Days 41B 8A, with friction ring

16.98 €

1 Available 7 Days 41B 8B, without friction ring

25.32 €

1 Available 7 Days 50B 10A, with friction ring

Tech Support