Retaining magnets with female thread (50.4-HF-32-M4)

Retaining magnets with female thread 50.4-HF-32-M4
  • Volume Discount

Product Details:

Manufacturer part number: 50.4-HF-32-M4

Brand: GANTER

Price: 3.32

Delivery time: 4 Days


Technical Data:

Diameter d/d1: 32 mm

Thread d6: M 4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50.4-HF-32-M4

Part Number
50.4-HF-32-M4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d/d1
(mm)
Thread d6

3.32 €

1 Available 4 Days 32M 4

Loading...

  1. 1

Basic information

Material of the magnet HF-Hard ferrite

This page is Retaining magnets with female thread, part number 50.4-HF-32-M4.
You can find the detail information about specifications and dimensions on part number 50.4-HF-32-M4.

Variation of this product

Part Number
50.4-HF-25-M4
50.4-HF-40-M4
50.4-HF-50-M6
50.4-HF-50-M8
50.4-HF-63-M8
50.4-HF-80-M10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d/d1
(mm)
Thread d6

3.04 €

1 Available 4 Days 25M 4

4.36 €

1 Available 4 Days 40M 4

5.30 €

1 Available 4 Days 50M 6

5.80 €

1 Available 4 Days 50M 8

9.86 €

1 Available 4 Days 63M 8

16.64 €

1 Available 4 Days 80M 10

Tech Support