Retaining magnets, rod-shaped with rubber, Stainless Steel

Retaining magnets, rod-shaped with rubber, Stainless Steel
  • Volume Discount
Stainless Steel-Retaining magnets GN 52.5 are a shielded magnetic system with gummed adhesive surface.
They are preferably used for sensitive surfaces. Also, the coefficient of friction is increased, with the effect that high lateral retaining forces are achieved.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52.5-ND-13-M6
52.5-ND-16-M8
52.5-ND-20-M10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1
(Ø)
Thread d2

16.68 €

1 Available 7 Days 13M 6

19.98 €

1 Available Same day

Stock

16M 8

24.70 €

1 Available 7 Days 20M 10

Loading...

  1. 1

Basic information

Material of the magnet ND-NdFeB

Tech Support