Retractable handles Plastic / Retractable mechanism Steel

Retractable handles Plastic / Retractable mechanism Steel
  • Volume Discount
Typical in design are the retractable handles GN 798.3 with their stepped shape consisting of two cylinders giving the operator a better grip, especially when pulling the handle out from its locked position before it can be folded back into the rest position.
Retractable handles GN 798.3 are suitable when the handle must be withdrawn during automatic operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
798.3-KT-16
798.3-KT-18
798.3-KT-22
798.3-KT-24
798.3-KT-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball / Handle diameter d1
(mm)

16.72 €

1 Available 7 Days 16

18.16 €

1 Available 7 Days 18

20.90 €

1 Available 7 Days 22

22.58 €

1 Available 7 Days 24

27.92 €

1 Available 7 Days 25

Loading...

  1. 1

Basic information

Material KT-Plastic

Tech Support