Rubber pads for levelling feet GN 148

Rubber pads for levelling feet GN 148
  • Volume Discount
Rubber pads GN 148.2 in connection with GN 148 levelling feet are used for setting up machines and units if no firm bolt connection to the ground is required.
To be fixed to the levelling foot, they are snapped into the attachment bore holes of the flanges. Small pimples at the bottom face of the rubber pads enhance the stability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
148.2-128-A
148.2-168-B
148.2-170-A
148.2-184-B
148.2-216-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Length
(mm)

14.68 €

1 Available 7 Days A, for two-hole flange (d1=60/90/113)128

24.38 €

1 Available 7 Days B, for four-hole flange (d1=112/126)168

16.58 €

1 Available 7 Days A, for two-hole flange (d1=60/90/113)170

27.28 €

1 Available 7 Days B, for four-hole flange (d1=112/126)184

22.86 €

1 Available 7 Days A, for two-hole flange (d1=60/90/113)216

Loading...

  1. 1

Tech Support