Set collars / stainless steel / slotted / clamping lever / GN 706.4

Set collars / stainless steel / slotted / clamping lever / GN 706.4
  • Volume Discount
Semi-split set collars GN 706.4 can safely and simply be assembled i.e. with high clamping force without damaging the surface of the shaft.
For size d1 = 32 and 36, d3 is a through hole; starting from d1 = 42 d3 is a threaded blind bore.
These set collars not only serve as an end stop, but they can also be used for fixing or triggering other components such as end limit switches.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
706.4-32-B14-NI
706.4-36-B15-NI
706.4-36-B16-NI
706.4-42-B18-NI
706.4-42-B20-NI
706.4-48-B22-NI
706.4-48-B25-NI
706.4-55-B28-NI
706.4-55-B30-NI
706.4-60-B32-NI
706.4-60-B35-NI
706.4-65-B40-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.16 €

1 Available 7 Days

29.66 €

1 Available 7 Days

30.52 €

1 Available 7 Days

35.32 €

1 Available 7 Days

33.36 €

1 Available 7 Days

35.86 €

1 Available 7 Days

35.50 €

1 Available 7 Days

41.08 €

1 Available 7 Days

38.34 €

1 Available 7 Days

44.70 €

1 Available 7 Days

44.22 €

1 Available 7 Days

49.50 €

1 Available Same day

Stock

Loading...

  1. 1

Tech Support