Spring latches with flange for surface mounting

Spring latches with flange for surface mounting
  • Promotional pricing
  • Volume Discount
Spring latches GN 722.3 are used when the indexing pin is temporarily not allowed to protrude. The indexing pin retracts by turning the latch by 180°.
A lock notch will hold the latch in both positions.
Spring latches GN 722.3 are designed for use in steel construction or in locksmith shops where less precise positioning / locking is normally required. The dimensional tolerances are therefore chosen to ensure that functional safety is guaranteed under dirt exposure and that cost-effetive production methods are used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722.3-12-20-L-SW
722.3-12-20-L-ZB
722.3-12-20-R-SW
722.3-12-20-R-ZB
722.3-14-20-L-SW
722.3-14-20-R-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type Finish

17.16 €

9.09 €

1 Available Same day

Stock

12L, left indexing camSW, black, textured finish

15.48 €

8.20 €

1 Available Same day

Stock

12L, left indexing camZB, zinc plated, blue passivated

17.16 €

9.09 €

1 Available Same day

Stock

12R, right indexing camSW, black, textured finish

15.48 €

8.20 €

1 Available Same day

Stock

12R, right indexing camZB, zinc plated, blue passivated

17.10 €

9.06 €

1 Available Same day

Stock

14L, left indexing camSW, black, textured finish

17.10 €

9.06 €

1 Available Same day

Stock

14R, right indexing camSW, black, textured finish

Loading...

  1. 1

Basic information

Square s 20

Tech Support