Stainless Steel-Cabinet "U" handles (728.5-120-A)

Stainless Steel-Cabinet "U" handles 728.5-120-A
  • Volume Discount

Product Details:

Manufacturer part number: 728.5-120-A

Brand: GANTER

Price: 28.20

Delivery time: 7 Days


Technical Data:

Type: A, Mounting from the back (threaded blind bore)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

728.5-120-A

Part Number
728.5-120-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type

28.20 €

1 Available 7 Days A, Mounting from the back (threaded blind bore)

Loading...

  1. 1

Basic information

Length l/l1(mm) 120

This page is Stainless Steel-Cabinet "U" handles, part number 728.5-120-A.
You can find the detail information about specifications and dimensions on part number 728.5-120-A.

Variation of this product

Part Number
728.5-120-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type

27.04 €

1 Available Same day

Stock

B, Mounting from the operator's side

Tech Support