Stainless Steel-Cam action indexing plungers for welding (612.3-6-16-A-NI)

Stainless Steel-Cam action indexing plungers for welding 612.3-6-16-A-NI
  • Volume Discount

Product Details:

Manufacturer part number: 612.3-6-16-A-NI

Brand: GANTER

Price: 26.00

Delivery time: 7 Days


Technical Data:

Bolt diameter d: 6

Type: A, without plastic cap

Square s: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

612.3-6-16-A-NI

Part Number
612.3-6-16-A-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d Type Square s

26.00 €

1 Available 7 Days 6A, without plastic cap16

Loading...

  1. 1

Basic information

Material Stainless Steel

This page is Stainless Steel-Cam action indexing plungers for welding, part number 612.3-6-16-A-NI.
You can find the detail information about specifications and dimensions on part number 612.3-6-16-A-NI.

Variation of this product

Part Number
612.3-10-20-B-NI
612.3-12-20-A-NI
612.3-12-20-B-NI
612.3-6-16-B-NI
612.3-8-16-A-NI
612.3-8-16-B-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d Type Square s

34.46 €

1 Available 7 Days 10B, with plastic cap20

32.56 €

1 Available 7 Days 12A, without plastic cap20

34.60 €

1 Available 7 Days 12B, with plastic cap20

27.16 €

1 Available 7 Days 6B, with plastic cap16

25.90 €

1 Available 7 Days 8A, without plastic cap16

27.00 €

1 Available 7 Days 8B, with plastic cap16

Tech Support