Stainless Steel-Clamp nuts, AISI 316L (A4) (99.6-80-M10-A4)

Stainless Steel-Clamp nuts, AISI 316L (A4) 99.6-80-M10-A4
  • Volume Discount

Product Details:

Manufacturer part number: 99.6-80-M10-A4

Brand: GANTER

Price: 12.52

Delivery time: 7 Days


Technical Data:

Lever / Handle length l1: 80 mm

Connection thread d1: M 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99.6-80-M10-A4

Part Number
99.6-80-M10-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Connection thread d1

12.52 €

1 Available 7 Days 80M 10

Loading...

  1. 1

Basic information

Handle body material A4-Stainless Steel

This page is Stainless Steel-Clamp nuts, AISI 316L (A4), part number 99.6-80-M10-A4.
You can find the detail information about specifications and dimensions on part number 99.6-80-M10-A4.

Variation of this product

Part Number
99.6-100-M12-A4
99.6-63-M8-A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Lever / Handle length l1
(mm)
Connection thread d1

18.34 €

1 Available 7 Days 100M 12

11.76 €

1 Available 7 Days 63M 8

Tech Support