Corner hinges / screw bolts / stainless steel / GN 129.2 / GANTER

Corner hinges / screw bolts / stainless steel / GN 129.2 / GANTER
  • Volume Discount
Stainless Steel-Hinges GN 129.2 are used for doors which are flush with the frame on the outside. Once assembled, they cannot be unhinged.
With the fixing from the inside, they are especially suitable for doors and trap doors which must not be detachable from the outside as an anti-tamper device.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
129.2-45-40-C-A4
129.2-45-40-C-NI
129.2-50-51-C-A4
129.2-50-51-C-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Material Length l1
(mm)
Weight
(kg)

126.90 €

1 Available 7 Days 40[Stainless Steel] Stainless Steel450.100

33.36 €

1 Available 7 Days 40[Stainless Steel] NI, Stainless Steel450.097

133.68 €

1 Available 7 Days 51[Stainless Steel] Stainless Steel500.214

55.62 €

1 Available 7 Days 51[Stainless Steel] NI, Stainless Steel500.213

Loading...

  1. 1

Basic information

Type C-Fixing from the back side

Tech Support