Corner hinges / screw bolts / stainless steel / GN 129.5 / GANTER

Corner hinges / screw bolts / stainless steel / GN 129.5 / GANTER
  • Volume Discount
Stainless Steel-Hinges GN 129.5 are used for doors which are flush with the frame on the outside. Once assembled, they cannot be unhinged.
With the fixing from the inside, they are especially suitable for doors and trap doors which must not be detachable from the outside as an anti-tamper device.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
129.5-12-D-A4
129.5-12-D-NI
129.5-16-D-A4
129.5-16-D-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Square s Weight
(kg)

86.52 €

1 Available 7 Days [Stainless Steel] Stainless Steel120.061

28.12 €

1 Available 7 Days [Stainless Steel] NI, Stainless Steel120.057

100.40 €

1 Available 7 Days [Stainless Steel] Stainless Steel160.140

29.10 €

1 Available 7 Days [Stainless Steel] NI, Stainless Steel160.134

Loading...

  1. 1

Basic information

Type D-consisting of three parts

Tech Support