Stainless Steel-Horizontal clamps for side mounting, Stainless Steel (Part Numbers - CAD Download)

Stainless Steel-Horizontal clamps for side mounting, Stainless Steel
  • Volume Discount
GN 820.2 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position. The 90° rotated mounting surface allows a space-saving installation in addition to the clamping point.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type MF) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type MFC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820.2-75-MF-NI
820.2-75-MFC-NI
820.2-130-MF-NI
820.2-130-MFC-NI
820.2-230-MF-NI
820.2-230-MFC-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

59.56 €

1 Available 4 Days 75MF, U-bar version with two flanged washers

61.76 €

1 Available 4 Days 75MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

75.12 €

1 Available Same day

Stock

130MF, U-bar version with two flanged washers

77.70 €

1 Available Same day

Stock

130MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

90.10 €

1 Available 4 Days 230MF, U-bar version with two flanged washers

93.86 €

1 Available Same day

Stock

230MFC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support