Stainless Steel-Horizontal clamps with vertical base

Stainless Steel-Horizontal clamps with vertical base
  • Promotional pricing ends 31/12/2024
  • Volume Discount
GN 820.1 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type N) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type NC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820.1-75-N-NI
820.1-75-NC-NI
820.1-75-P-NI
820.1-130-N-NI
820.1-130-NC-NI
820.1-130-P-NI
820.1-230-N-NI
820.1-230-NC-NI
820.1-230-P-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

55.82 €

29.58 €

1 Available Same day

Stock

75N, U-bar version, with two flanged washers

58.16 €

30.82 €

1 Available Same day

Stock

75NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

55.82 €

29.58 €

1 Available Same day

Stock

75P, Solid clamping arm

61.88 €

32.80 €

1 Available Same day

Stock

130N, U-bar version, with two flanged washers

64.60 €

34.24 €

1 Available Same day

Stock

130NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

61.60 €

32.65 €

1 Available Same day

Stock

130P, Solid clamping arm

78.64 €

41.68 €

1 Available Same day

Stock

230N, U-bar version, with two flanged washers

82.72 €

43.84 €

1 Available Same day

Stock

230NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

89.82 €

47.60 €

1 Available Same day

Stock

230P, Solid clamping arm

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support