Manufacturer part number: 817-5-5-C-NI-RT
Brand: GANTER
Price: 15.90 €
Delivery time: Same day
Bolt diameter d1: 5 Ø
Stroke l1: 5
Type: C, with rest position, without lock nut
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
817-5-5-C-NI-RT
Material | Stainless Steel | Colour | RT |
---|
This page is Stainless Steel-Indexing plungers with red knob / GN 817, part number 817-5-5-C-NI-RT.
You can find the detail information about specifications and dimensions on part number 817-5-5-C-NI-RT.
Configure
Stock
Basic Attributes
Type
Bolt diameter d1(Ø)
Stroke l1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
817-10-12-CK-NI-RT |
817-12-15-B-NI-RT |
817-12-15-BK-NI-RT |
817-5-5-CK-NI-RT |
817-5-8-B-NI-RT |
817-5-8-BK-NI-RT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bolt diameter d1 (Ø) | Stroke l1 | Type |
---|---|---|---|---|---|---|---|
27.22 € | 1 | Available | 7 Days | 10 | 12 | CK, with rest position, with lock nut | |
36.36 € | 1 | Available | 7 Days | 12 | 15 | B, without rest position, without locknut | |
39.32 € | 1 | Available |
Same day
Stock | 12 | 15 | BK, without rest position, with locknut | |
16.70 € | 1 | Available |
Same day
Stock | 5 | 5 | CK, with rest position, with lock nut | |
13.88 € | 1 | Available |
Same day
Stock | 5 | 8 | B, without rest position, without locknut | |
14.68 € | 1 | Available |
Same day
Stock | 5 | 8 | BK, without rest position, with locknut |