Stainless Steel-Indexing plungers with T-handle

Stainless Steel-Indexing plungers with T-handle
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Stainless Steel-Indexing plungers GN 817.4 are similar to GN 817, but with a T-handle instead of a round head.
This shape allows better visual orientation of the indexing position of Type C and is advantageous when greater unlocking forces occur.
Type C with rest position is used in such applications where the plunger must not protrude continually. In that case the knob is retracted and afterwards turned by 90°. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
817.4-6-6-B-NI
817.4-6-6-BK-NI
817.4-6-6-C-NI
817.4-6-6-CK-NI
817.4-6-9-B-NI
817.4-6-9-BK-NI
817.4-6-9-C-NI
817.4-6-9-CK-NI
817.4-8-8-B-NI
817.4-8-8-BK-NI
817.4-8-8-C-NI
817.4-8-8-CK-NI
817.4-8-12-B-NI
817.4-8-12-BK-NI
817.4-8-12-C-NI
817.4-8-12-CK-NI
817.4-10-12-B-NI
817.4-10-12-BK-NI
817.4-10-12-C-NI
817.4-10-12-CK-NI
817.4-12-15-B-NI
817.4-12-15-BK-NI
817.4-12-15-C-NI
817.4-12-15-CK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

17.96 €

1 Available 7 Days 66B, without rest position, without locknut

18.86 €

1 Available 7 Days 66BK, without rest position, with locknut

19.62 €

10.40 €

1 Available Same day

Stock

66C, with rest position, without lock nut

20.52 €

8.82 €

1 Available Same day

Stock

66CK, with rest position, with lock nut

19.36 €

10.26 €

1 Available Same day

Stock

69B, without rest position, without locknut

20.26 €

1 Available 7 Days 69BK, without rest position, with locknut

21.30 €

8.52 €

1 Available Same day

Stock

69C, with rest position, without lock nut

22.20 €

1 Available 7 Days 69CK, with rest position, with lock nut

22.86 €

9.60 €

1 Available Same day

Stock

88B, without rest position, without locknut

24.12 €

1 Available 7 Days 88BK, without rest position, with locknut

25.06 €

13.28 €

1 Available Same day

Stock

88C, with rest position, without lock nut

26.36 €

1 Available 7 Days 88CK, with rest position, with lock nut

22.90 €

9.62 €

1 Available Same day

Stock

812B, without rest position, without locknut

24.20 €

1 Available 3 Days 812BK, without rest position, with locknut

25.66 €

13.60 €

1 Available Same day

Stock

812C, with rest position, without lock nut

26.96 €

14.29 €

1 Available Same day

Stock

812CK, with rest position, with lock nut

23.98 €

10.07 €

1 Available Same day

Stock

1012B, without rest position, without locknut

25.28 €

1 Available 7 Days 1012BK, without rest position, with locknut

26.58 €

14.09 €

1 Available Same day

Stock

1012C, with rest position, without lock nut

27.88 €

1 Available 7 Days 1012CK, with rest position, with lock nut

32.86 €

1 Available 7 Days 1215B, without rest position, without locknut

35.82 €

1 Available 7 Days 1215BK, without rest position, with locknut

41.42 €

21.95 €

1 Available Same day

Stock

1215C, with rest position, without lock nut

44.40 €

1 Available 7 Days 1215CK, with rest position, with lock nut

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support