Stainless Steel-Indexing plungers, removable / GN 817.8

Stainless Steel-Indexing plungers, removable / GN 817.8
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Indexing plungers GN 817.8 have been designed such that special versions of the indexing pins can also be made economically in smaller unit quantities.
If reqired, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied in a non-assembled set.
The indexing plungers type C / CK are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
817.8-7-6-B-NI
817.8-7-6-BK-NI
817.8-7-6-C-NI
817.8-7-6-CK-NI
817.8-7-9-B-NI
817.8-7-9-BK-NI
817.8-7-9-C-NI
817.8-7-9-CK-NI
817.8-8-8-B-NI
817.8-8-8-BK-NI
817.8-8-8-C-NI
817.8-8-8-CK-NI
817.8-8-12-B-NI
817.8-8-12-BK-NI
817.8-8-12-C-NI
817.8-8-12-CK-NI
817.8-10-12-B-NI
817.8-10-12-BK-NI
817.8-10-12-C-NI
817.8-10-12-CK-NI
817.8-12-15-B-NI
817.8-12-15-BK-NI
817.8-12-15-C-NI
817.8-12-15-CK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

18.18 €

1 Available 7 Days 76B, without rest position, without locknut

19.08 €

10.11 €

1 Available Same day

Stock

76BK, without rest position, with locknut

20.70 €

1 Available 7 Days 76C, with rest position, without lock nut

21.60 €

10.15 €

1 Available Same day

Stock

76CK, with rest position, with lock nut

17.90 €

1 Available 7 Days 79B, without rest position, without locknut

18.80 €

9.96 €

1 Available Same day

Stock

79BK, without rest position, with locknut

20.80 €

9.98 €

1 Available Same day

Stock

79C, with rest position, without lock nut

21.70 €

1 Available 7 Days 79CK, with rest position, with lock nut

22.18 €

10.20 €

1 Available Same day

Stock

88B, without rest position, without locknut

23.48 €

12.44 €

1 Available Same day

Stock

88BK, without rest position, with locknut

25.98 €

13.77 €

1 Available Same day

Stock

88C, with rest position, without lock nut

27.28 €

1 Available 7 Days 88CK, with rest position, with lock nut

22.60 €

10.40 €

1 Available Same day

Stock

812B, without rest position, without locknut

23.90 €

12.67 €

1 Available Same day

Stock

812BK, without rest position, with locknut

26.76 €

14.18 €

1 Available Same day

Stock

812C, with rest position, without lock nut

28.06 €

1 Available 7 Days 812CK, with rest position, with lock nut

24.46 €

1 Available 7 Days 1012B, without rest position, without locknut

25.76 €

1 Available 7 Days 1012BK, without rest position, with locknut

28.36 €

15.03 €

1 Available Same day

Stock

1012C, with rest position, without lock nut

29.66 €

15.72 €

1 Available Same day

Stock

1012CK, with rest position, with lock nut

35.46 €

18.79 €

1 Available Same day

Stock

1215B, without rest position, without locknut

38.42 €

20.36 €

1 Available Same day

Stock

1215BK, without rest position, with locknut

41.76 €

22.13 €

1 Available Same day

Stock

1215C, with rest position, without lock nut

44.72 €

1 Available 7 Days 1215CK, with rest position, with lock nut

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support