Stainless Steel-Indexing plungers, with lifting ring / with wire loop, without rest position

Stainless Steel-Indexing plungers, with lifting ring / with wire loop, without rest position
  • Promotional pricing
  • Volume Discount
GN 717 indexing plungers are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.
During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
717-3-M6-A-NI
717-3-M6-AK-NI
717-3-M6-D-NI
717-3-M6-DK-NI
717-3-M6X0,​75-A-NI
717-3-M6X0,​75-AK-NI
717-3-M6X0,​75-D-NI
717-3-M6X0,​75-DK-NI
717-4-M6-A-NI
717-4-M6-AK-NI
717-4-M6-D-NI
717-4-M6-DK-NI
717-4-M8X1-A-NI
717-4-M8X1-AK-NI
717-4-M8X1-D-NI
717-4-M8X1-DK-NI
717-5-M8-A-NI
717-5-M8-AK-NI
717-5-M8-D-NI
717-5-M8-DK-NI
717-5-M8X1-A-NI
717-5-M8X1-AK-NI
717-5-M8X1-D-NI
717-5-M8X1-DK-NI
717-5-M10X1-A-NI
717-5-M10X1-AK-NI
717-5-M10X1-D-NI
717-5-M10X1-DK-NI
717-6-M10-A-NI
717-6-M10-AK-NI
717-6-M10-D-NI
717-6-M10-DK-NI
717-6-M12X1,​5-A-NI
717-6-M12X1,​5-AK-NI
717-6-M12X1,​5-D-NI
717-6-M12X1,​5-DK-NI
717-8-M12-A-NI
717-8-M12-AK-NI
717-8-M12-D-NI
717-8-M12-DK-NI
717-8-M12X1,​5-A-NI
717-8-M12X1,​5-AK-NI
717-8-M12X1,​5-D-NI
717-8-M12X1,​5-DK-NI
717-8-M16X1,​5-A-NI
717-8-M16X1,​5-AK-NI
717-8-M16X1,​5-D-NI
717-8-M16X1,​5-DK-NI
717-10-M16X1,​5-A-NI
717-10-M16X1,​5-AK-NI
717-10-M16X1,​5-D-NI
717-10-M16X1,​5-DK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

4.88 €

2.59 €

1 Available Same day

Stock

3M 6A, with lifting ring, without locknut

5.08 €

2.69 €

1 Available Same day

Stock

3M 6AK, with lifting ring, with locknut

4.52 €

2.40 €

1 Available Same day

Stock

3M 6D, with wire loop, without locknut

4.72 €

2.50 €

1 Available Same day

Stock

3M 6DK, with wire loop, with locknut

5.56 €

2.95 €

1 Available Same day

Stock

3M 6 x 0,75A, with lifting ring, without locknut

5.98 €

3.17 €

1 Available Same day

Stock

3M 6 x 0,75AK, with lifting ring, with locknut

5.20 €

2.76 €

1 Available Same day

Stock

3M 6 x 0,75D, with wire loop, without locknut

5.62 €

2.98 €

1 Available Same day

Stock

3M 6 x 0,75DK, with wire loop, with locknut

4.72 €

2.50 €

1 Available Same day

Stock

4M 6A, with lifting ring, without locknut

4.92 €

2.61 €

1 Available Same day

Stock

4M 6AK, with lifting ring, with locknut

4.38 €

2.32 €

1 Available Same day

Stock

4M 6D, with wire loop, without locknut

4.58 €

1 Available 7 Days 4M 6DK, with wire loop, with locknut

5.96 €

3.16 €

1 Available Same day

Stock

4M 8 x 1A, with lifting ring, without locknut

6.36 €

3.37 €

1 Available Same day

Stock

4M 8 x 1AK, with lifting ring, with locknut

5.46 €

2.89 €

1 Available Same day

Stock

4M 8 x 1D, with wire loop, without locknut

5.86 €

3.11 €

1 Available Same day

Stock

4M 8 x 1DK, with wire loop, with locknut

5.80 €

3.07 €

1 Available Same day

Stock

5M 8A, with lifting ring, without locknut

6.18 €

3.28 €

1 Available Same day

Stock

5M 8AK, with lifting ring, with locknut

5.26 €

2.79 €

1 Available Same day

Stock

5M 8D, with wire loop, without locknut

5.62 €

2.98 €

1 Available Same day

Stock

5M 8DK, with wire loop, with locknut

5.98 €

3.17 €

1 Available Same day

Stock

5M 8 x 1A, with lifting ring, without locknut

6.38 €

3.38 €

1 Available Same day

Stock

5M 8 x 1AK, with lifting ring, with locknut

5.68 €

3.01 €

1 Available Same day

Stock

5M 8 x 1D, with wire loop, without locknut

6.08 €

3.22 €

1 Available Same day

Stock

5M 8 x 1DK, with wire loop, with locknut

5.98 €

3.17 €

1 Available Same day

Stock

5M 10 x 1A, with lifting ring, without locknut

6.78 €

3.59 €

1 Available Same day

Stock

5M 10 x 1AK, with lifting ring, with locknut

5.42 €

1 Available 7 Days 5M 10 x 1D, with wire loop, without locknut

6.22 €

3.30 €

1 Available Same day

Stock

5M 10 x 1DK, with wire loop, with locknut

6.60 €

3.50 €

1 Available Same day

Stock

6M 10A, with lifting ring, without locknut

7.10 €

1 Available 7 Days 6M 10AK, with lifting ring, with locknut

6.10 €

3.23 €

1 Available Same day

Stock

6M 10D, with wire loop, without locknut

6.60 €

3.50 €

1 Available Same day

Stock

6M 10DK, with wire loop, with locknut

7.16 €

3.79 €

1 Available Same day

Stock

6M 12 x 1,5A, with lifting ring, without locknut

8.06 €

1 Available 4 Days 6M 12 x 1,5AK, with lifting ring, with locknut

6.38 €

3.38 €

1 Available Same day

Stock

6M 12 x 1,5D, with wire loop, without locknut

7.28 €

3.86 €

1 Available Same day

Stock

6M 12 x 1,5DK, with wire loop, with locknut

8.56 €

4.54 €

1 Available Same day

Stock

8M 12A, with lifting ring, without locknut

9.26 €

4.91 €

1 Available Same day

Stock

8M 12AK, with lifting ring, with locknut

7.78 €

4.12 €

1 Available Same day

Stock

8M 12D, with wire loop, without locknut

8.48 €

4.49 €

1 Available Same day

Stock

8M 12DK, with wire loop, with locknut

9.22 €

4.89 €

1 Available Same day

Stock

8M 12 x 1,5A, with lifting ring, without locknut

10.12 €

5.36 €

1 Available Same day

Stock

8M 12 x 1,5AK, with lifting ring, with locknut

10.36 €

5.49 €

1 Available Same day

Stock

8M 12 x 1,5D, with wire loop, without locknut

11.26 €

5.97 €

1 Available Same day

Stock

8M 12 x 1,5DK, with wire loop, with locknut

10.28 €

5.45 €

1 Available Same day

Stock

8M 16 x 1,5A, with lifting ring, without locknut

11.58 €

6.14 €

1 Available Same day

Stock

8M 16 x 1,5AK, with lifting ring, with locknut

9.52 €

5.05 €

1 Available Same day

Stock

8M 16 x 1,5D, with wire loop, without locknut

10.82 €

5.73 €

1 Available Same day

Stock

8M 16 x 1,5DK, with wire loop, with locknut

12.30 €

6.52 €

1 Available Same day

Stock

10M 16 x 1,5A, with lifting ring, without locknut

13.60 €

7.21 €

1 Available Same day

Stock

10M 16 x 1,5AK, with lifting ring, with locknut

11.26 €

5.97 €

1 Available Same day

Stock

10M 16 x 1,5D, with wire loop, without locknut

12.56 €

6.66 €

1 Available Same day

Stock

10M 16 x 1,5DK, with wire loop, with locknut

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support