Stainless Steel-Insert bushings

Stainless Steel-Insert bushings
  • Volume Discount
Drive the Stainless Steel-Insert bushings GN 992.5 in by using a soft-head mallet. Their lamellas bridge a production tolerance of the internal diameter or of the internal square of ±0.5 mm, allowing screws to be mounted in tubes.
The dimensions match those of the construction tubes GN 990, but checking the tolerance position of the tube is recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
992.5-D20-M8
992.5-D25-M8
992.5-D25-M10
992.5-D30-M8
992.5-D30-M10
992.5-D40-M10
992.5-D40-M12
992.5-D50-M12
992.5-D50-M16
992.5-V20-M8
992.5-V25-M8
992.5-V25-M10
992.5-V30-M8
992.5-V30-M10
992.5-V40-M10
992.5-V40-M12
992.5-V50-M12
992.5-V50-M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d2
(mm)
Outside diameter d1 Outside square s1 Weight
(kg)

13.28 €

1 Available 5 Days M 8D 20-0.028

15.52 €

1 Available 5 Days M 8D 25-0.080

15.52 €

1 Available 5 Days M 10D 25-0.050

17.96 €

1 Available 5 Days M 8D 30-0.093

17.96 €

1 Available 5 Days M 10D 30-0.090

24.30 €

1 Available 5 Days M 10D 40-0.186

24.30 €

1 Available 5 Days M 12D 40-0.180

30.64 €

1 Available 5 Days M 12D 50-0.350

30.64 €

1 Available 5 Days M 16D 50-0.330

18.22 €

1 Available 5 Days M 8-V 200.032

20.30 €

1 Available 5 Days M 8-V 250.061

20.30 €

1 Available 5 Days M 10-V 250.058

22.48 €

1 Available 5 Days M 8-V 300.106

22.48 €

1 Available 5 Days M 10-V 300.103

27.74 €

1 Available 5 Days M 10-V 400.216

27.74 €

1 Available 5 Days M 12-V 400.211

34.90 €

1 Available 5 Days M 12-V 500.420

34.90 €

1 Available 5 Days M 16-V 500.390

Loading...

  1. 1

Tech Support