Stainless Steel-Levelling Feet / GN 23

Stainless Steel-Levelling Feet / GN 23
  • Volume Discount
Stainless Steel-Levelling feet GN 23 will be delivered mounted and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 23 with Mounting Holes / Stainless Steel-Levelling Feet with Turned Base Plate

Information


Stainless Steel-Levelling feet GN 23 will be delivered mounted and are not removable.

see also...
• Stainless Steel-Levelling feet GN 31
• Stainless Steel-Levelling feet GN 41

How to Order

How to order (with mounting holes)
1d1
2d2
3l1 (l2, l3, l7)
4Type (Base plate)
5Version (Stem)

Specification

• Base plate
  Stainless Steel AISI 304
• Threaded stem
  Stainless Steel AISI 303
• Hexagon nut ISO 4032
  Stainless Steel AISI 304
• Rubber underlay, inlaid
  Perbunan® (NBR), 70 Shore A
• Stainless Steel characteristics
• Elastomer characteristics
• Load rating information
• RoHS compliant

Dimensions

    
d1d2l1l2l3l7k
  VersionVersionVersionVersionVersion 
  S / SKT / TK and U / UKV / VKWX 
80M 8405063--------------3454.5
80M 10506080100-------------3754.5
80M 126080100125-------------4054.5
80M 16----75100125150200751001251501181431681934654.5
80M 20----751001251502001001251502001431681932435454.5
80M 24----100125150200-100150200-168218268--54.5
100M 8405063--------------3570.5
100M 10506080100-------------3870.5
100M 126080100125-------------4170.5
100M 16----75100125150200751001251501191441691944770.5
100M 20----751001251502001001251502001441691942445570.5
100M 24----100125150200-100150200-169219269--70.5
120M 20----75100125150200--------5995.5
120M 24----100125150200----------95.5
120M 30----100125150200----------95.5

Versions of Threaded Stem

 
External hexagon at the bottomWrench flat at the bottomHexagon socket at the top
M 8, M 10, M 12M 16, M 20, M 24, M 30Wrench flat at the bottom
 "not dipping" versionM 16, M 20, M 24, M 30
 
External hexagon at the topHygienic versionExternal hexagon
Wrench flat at the bottomWrench flat at the bottomFemale thread
M 16, M 20, M 24M 16, M 20, M 24M 8, M 10, M 12, M 16, M 20
 
d1d2d3h1h2h3h4h5l4l5l6A/F1A/F2A/F3A/F4A/F5A/F6A/F7t
80M 8-8.5219.5-----17-----148
80M 10-8.5219.5-----17-----1410
80M 12-8.5219.5-----17-----1712
80M 16248.52-25.521.5454529-1281012202216
80M 20308.52-2723565636-15101316242720
80M 24358.52-30.526676742-1912172030--
100M 8-9320.5-----17-----148
100M 10-9320.5-----17-----1410
100M 12-9320.5-----17-----1712
100M 162493-26.522.5454532-1281012202216
100M 203093-2824565640-15101316242720
100M 243593-31.527676748-1912172030--
120M 20-123.5-32-----1510---2720
120M 24-123.5-35.5-----1912-----
120M 30-123.5-39.5-----2412-----

Load Rating of Stainless Steel-Levelling Feet GN 23

Information

At a spindle thread size M 10 and higher, the static load of the Stainless Steel-Levelling feet GN 23 is limited owing to the permissible contact pressure of the adjustment spindle acting on the base plate (at a spindle strength ≥ 500 N/mm2).
The values given in the table (valid for type D0 without rubber underlay) assume a clean pressure load perpendicular to the base plate. Bending and buckling stress which often occurs in practice results in a lower load-bearing capacity of the adjustment spindle and may have to be taken into account.
The details given on strength are non-binding guide values without any liability. In general, they do not constitute a warranty of quality.
The user must determine from case to case if a product is suitable for the intended purpose or use. Environmental factors may influence the stated values

Dimensions

d1d2Static load in kN
  Versions of threaded stem
  S / SKT / TK and U / UKV / VKWX
80M 86---17
80M 1011---17
80M 1216---17
80M 16-17212517
80M 20-28353528
80M 24-465252-
100M 86---17
100M 1011---17
100M 1216---17
100M 16-17212517
100M 20-28353528
100M 24-465252-
120M 20-28--28
120M 24-46---
120M 30-43---
Part Number
23-80-M8-34-D0-X
23-80-M8-34-D1-X
23-80-M8-40-D0-S
23-80-M8-40-D0-SK
23-80-M8-40-D1-S
23-80-M8-40-D1-SK
23-80-M8-50-D0-S
23-80-M8-50-D0-SK
23-80-M8-50-D1-S
23-80-M8-50-D1-SK
23-80-M8-63-D0-S
23-80-M8-63-D0-SK
23-80-M8-63-D1-S
23-80-M8-63-D1-SK
23-80-M10-37-D0-X
23-80-M10-37-D1-X
23-80-M10-50-D0-S
23-80-M10-50-D0-SK
23-80-M10-50-D1-S
23-80-M10-50-D1-SK
23-80-M10-60-D0-S
23-80-M10-60-D0-SK
23-80-M10-60-D1-S
23-80-M10-60-D1-SK
23-80-M10-80-D0-S
23-80-M10-80-D0-SK
23-80-M10-80-D1-S
23-80-M10-80-D1-SK
23-80-M10-100-D0-S
23-80-M10-100-D0-SK
23-80-M10-100-D1-S
23-80-M10-100-D1-SK
23-80-M12-40-D0-X
23-80-M12-40-D1-X
23-80-M12-60-D0-S
23-80-M12-60-D0-SK
23-80-M12-60-D1-S
23-80-M12-60-D1-SK
23-80-M12-80-D0-S
23-80-M12-80-D0-SK
23-80-M12-80-D1-S
23-80-M12-80-D1-SK
23-80-M12-100-D0-S
23-80-M12-100-D0-SK
23-80-M12-100-D1-S
23-80-M12-100-D1-SK
23-80-M12-125-D0-S
23-80-M12-125-D0-SK
23-80-M12-125-D1-S
23-80-M12-125-D1-SK
23-80-M16-46-D0-X
23-80-M16-46-D1-X
23-80-M16-75-D0-T
23-80-M16-75-D0-TK
23-80-M16-75-D0-U
23-80-M16-75-D0-UK
23-80-M16-75-D0-V
23-80-M16-75-D0-VK
23-80-M16-75-D1-T
23-80-M16-75-D1-TK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1 Length l2 Length l3 Length l7 Type (Base) Version (Screw)

51.70 €

1 Available 7 Days 80M 8---34D0, fine turned, without rubber underlayX, external hexagon, female thread

56.34 €

1 Available 7 Days 80M 8---34D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

53.76 €

1 Available 7 Days 80M 840---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

53.92 €

1 Available 7 Days 80M 840---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

58.50 €

1 Available 7 Days 80M 840---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

58.64 €

1 Available 7 Days 80M 840---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

53.80 €

1 Available 7 Days 80M 850---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

53.94 €

1 Available 7 Days 80M 850---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

58.70 €

1 Available 7 Days 80M 850---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

58.84 €

1 Available 7 Days 80M 850---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

54.24 €

1 Available 7 Days 80M 863---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

54.40 €

1 Available 7 Days 80M 863---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

59.00 €

1 Available 7 Days 80M 863---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

59.14 €

1 Available 7 Days 80M 863---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

51.64 €

1 Available 7 Days 80M 10---37D0, fine turned, without rubber underlayX, external hexagon, female thread

55.98 €

1 Available 7 Days 80M 10---37D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

53.92 €

1 Available 7 Days 80M 1050---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

54.16 €

1 Available 7 Days 80M 1050---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

58.80 €

1 Available 7 Days 80M 1050---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

59.04 €

1 Available 7 Days 80M 1050---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

54.10 €

1 Available 7 Days 80M 1060---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

54.34 €

1 Available 7 Days 80M 1060---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

58.74 €

1 Available 7 Days 80M 1060---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

59.00 €

1 Available 7 Days 80M 1060---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

54.26 €

1 Available 7 Days 80M 1080---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

54.52 €

1 Available 7 Days 80M 1080---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

58.92 €

1 Available 7 Days 80M 1080---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

59.16 €

1 Available 7 Days 80M 1080---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

54.64 €

1 Available 7 Days 80M 10100---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

54.90 €

1 Available 7 Days 80M 10100---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

59.30 €

1 Available 7 Days 80M 10100---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

59.54 €

1 Available 7 Days 80M 10100---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

52.02 €

1 Available 7 Days 80M 12---40D0, fine turned, without rubber underlayX, external hexagon, female thread

56.62 €

1 Available 7 Days 80M 12---40D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

54.60 €

1 Available 7 Days 80M 1260---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

54.96 €

1 Available 7 Days 80M 1260---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

59.26 €

1 Available 7 Days 80M 1260---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

59.64 €

1 Available 7 Days 80M 1260---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

55.02 €

1 Available 7 Days 80M 1280---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

55.40 €

1 Available 7 Days 80M 1280---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

57.86 €

1 Available 7 Days 80M 1280---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

58.24 €

1 Available 7 Days 80M 1280---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

55.72 €

1 Available 7 Days 80M 12100---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

56.10 €

1 Available 7 Days 80M 12100---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

60.60 €

1 Available 7 Days 80M 12100---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

60.96 €

1 Available 7 Days 80M 12100---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

56.40 €

1 Available 7 Days 80M 12125---D0, fine turned, without rubber underlayS, without locknut, external hexagon at the bottom

56.76 €

1 Available 7 Days 80M 12125---D0, fine turned, without rubber underlaySK, with locknut, external hexagon at the bottom

61.04 €

1 Available 7 Days 80M 12125---D1, fine turned, with rubber underlay, inlaid, blackS, without locknut, external hexagon at the bottom

61.42 €

1 Available 7 Days 80M 12125---D1, fine turned, with rubber underlay, inlaid, blackSK, with locknut, external hexagon at the bottom

53.82 €

1 Available 7 Days 80M 16---46D0, fine turned, without rubber underlayX, external hexagon, female thread

56.34 €

1 Available 7 Days 80M 16---46D1, fine turned, with rubber underlay, inlaid, blackX, external hexagon, female thread

54.14 €

1 Available 7 Days 80M 1675---D0, fine turned, without rubber underlayT, without locknut, wrench flat at the bottom

54.94 €

1 Available 7 Days 80M 1675---D0, fine turned, without rubber underlayTK, with locknut, wrench flat at the bottom

55.26 €

1 Available 7 Days 80M 1675---D0, fine turned, without rubber underlayU, without locknut, internal hexagon at the top, wrench flat at the bottom

56.06 €

1 Available 7 Days 80M 1675---D0, fine turned, without rubber underlayUK, with locknut, internal hexagon at the top, wrench flat at the bottom

61.68 €

1 Available 7 Days 80M 16-75--D0, fine turned, without rubber underlayV, without locknut, external hexagon at the top, wrench flat at the bottom

62.48 €

1 Available 7 Days 80M 16-75--D0, fine turned, without rubber underlayVK, with locknut, external hexagon at the top, wrench flat at the bottom

58.56 €

1 Available 7 Days 80M 1675---D1, fine turned, with rubber underlay, inlaid, blackT, without locknut, wrench flat at the bottom

59.36 €

1 Available 7 Days 80M 1675---D1, fine turned, with rubber underlay, inlaid, blackTK, with locknut, wrench flat at the bottom

Loading...

Tech Support