Stainless Steel-Lifting pins

Stainless Steel-Lifting pins
  • Volume Discount
GN 1130 Stainless Steel-Lifting pins are carrier elements designed for fast and easy use. Pressing the red aluminium button will release the locking effect of the locking ball, allowing the load bolt to be moved in or out of the holding bore hole. The shackle rotates by at least 180°, with a safety flange fitted as a safeguard against inadvertent operation. Depending on the direction of pull, the ball load bolt may move freely by 360° in the holding bore hole.
Sling and lifting gear permanently remaining at the workpiece (e.g. load rings) is no longer necessary. Holding bore holes with d1 H11 are sufficient in use with corresponding strength of materials. Furthermore, the GN 1132 holding bushings are also available.
For more user guidlines, see the operating instruction enclosed with every lifting pin (see also under www.ganter-griff.com/service).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1130-8-10-NI
1130-8-15-NI
1130-8-25-NI
1130-8-35-NI
1130-10-15-NI
1130-10-25-NI
1130-10-35-NI
1130-10-50-NI
1130-12-15-NI
1130-12-25-NI
1130-12-35-NI
1130-12-50-NI
1130-16-25-NI
1130-16-50-NI
1130-16-75-NI
1130-20-50-NI
1130-20-75-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1

223.08 €

1 Available 7 Days 810

223.08 €

1 Available Same day

Stock

815

223.08 €

1 Available Same day

Stock

825

223.08 €

1 Available Same day

Stock

835

224.06 €

1 Available Same day

Stock

1015

224.06 €

1 Available 7 Days 1025

228.42 €

1 Available 7 Days 1035

228.42 €

1 Available Same day

Stock

1050

243.40 €

1 Available Same day

Stock

1215

243.40 €

1 Available Same day

Stock

1225

243.40 €

1 Available Same day

Stock

1235

243.40 €

1 Available 7 Days 1250

273.18 €

1 Available Same day

Stock

1625

273.18 €

1 Available Same day

Stock

1650

273.18 €

1 Available Same day

Stock

1675

341.36 €

1 Available Same day

Stock

2050

346.08 €

1 Available Same day

Stock

2075

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support