Stainless Steel-Mini-Latches

Stainless Steel-Mini-Latches
  • Volume Discount
Stainless Steel-Mini-Latches GN 115.6 have smaller dimensions than latches GN 115.
They lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the locking ease the closing of the door.
Latches with different cranks allow a latch distance A in the range from 8, 14 and 20 mm.
In their standard design, the latches have the same lock / the same key.
Mini-Latches GN 115.6 are supplied with loosely enclosed locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
115.6-DK-7,​5
115.6-DK-13,​5
115.6-DK-19,​5
115.6-SCH-7,​5
115.6-SCH-13,​5
115.6-SCH-19,​5
115.6-VK-7,​5
115.6-VK-13,​5
115.6-VK-19,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Latch distance A

32.30 €

1 Available 7 Days DK-Operation with triangular spindle (DK6,5)7.5

32.30 €

1 Available 7 Days DK-Operation with triangular spindle (DK6,5)13.5

32.30 €

1 Available 7 Days DK-Operation with triangular spindle (DK6,5)19.5

32.12 €

1 Available Same day

Stock

SCH-Operation with slot7.5

32.12 €

1 Available 7 Days SCH-Operation with slot13.5

32.12 €

1 Available 7 Days SCH-Operation with slot19.5

32.30 €

1 Available 7 Days VK-Operation with square spindle (VK6)7.5

32.30 €

1 Available Same day

Stock

VK-Operation with square spindle (VK6)13.5

32.30 €

1 Available Same day

Stock

VK-Operation with square spindle (VK6)19.5

Loading...

  1. 1

Tech Support