Stainless Steel-Retaining cables with or without tabs (Part Numbers - CAD Download)

Stainless Steel-Retaining cables with or without tabs
  • Promotional pricing ends 30/11/2024
  • Volume Discount
The details on static loads are guide values given without warranty.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 111.2 / Stainless Steel-Retaining Cables

Information


Stainless Steel-Retaining cables GN 111.2 are available in 5 different types and thus, can be used for numerous different applications, e.g. a securing device and as a connection and fastening cables.
The black design is visually discreet and is also used in situations where the reflections on the surface are to be minimized.
The key rings are supplied fixed to the Stainless Steel-Retaining cable. In type A, both rings have the same diameter d1.
The details on load-bearing capacity are guide values given without warranty.

see also...
• Ball chains GN 111
• Stainless Steel-Ball chains GN 111.5
• Spiral retaining cables GN 111.4

How to Order

How to order (Type C, D and E)
1Length l
3Type
4Color
 
How to order (Type A and B)
1Length l
2d1
3Type
4Color

Specification                                     

• Retaining cable
 Stainless Steel AISI 304
 coated with clear plastic (PVC)
 transparent                                                 TR
  - Tab
   Stainless Steel AISI 304
   blank
  - Key ring
   Stainless Steel AISI 301
   blank, ground
black                                                             SW
 - Tab
   Stainless Steel AISI 304
   zinc plated, black passivated
  - Key ring
   Stainless Steel AISI 301
   zinc plated, black passivated
• Stainless Steel characteristics
• RoHS compliant

Accessories

Stainless Steel-Key rings GN 111.3 

Dimensions

    
Length ld1d2Static load in N ≈Type A and Type B
are suitable for ball lock pins and locking pins with axial lock
   with key ringwithout key ring
15014 *1501800  * GN 113.1, GN 113.3, GN 113.4,
    GN 113.7,GN 113.8, GN 113.9,
    GN 113.10, GN 214.2,
    GN 214.3, GN 214.6
    for pins Ø 5, Ø 6, Ø 8
    and
    GN 113.5, GN 113.6, GN 114.2,
    GN 114.3, GN 114.6, GN 124.1,
    GN 124.2
    for all pins
  ** GN 113.1, GN 113.3, GN 113.4,
    GN 113.7, GN 113.8, GN 113.9,
    GN 113.10, GN 214.2,
    GN 214.3, GN 214.6
    for pins Ø 10, Ø 12, Ø 16, Ø 20, Ø 25
15018 **1.3901800
150241.51001800
150301.81201800
20014 *1501800
20018 **1.3901800
200241.51001800
200301.81201800
32014 *1501800
32018 **1.3901800
320241.51001800
320301.81201800
50014 *1501800
50018 **1.3901800
500241.51001800
500301.81201800

Example of Application

Part Number
111.2-150-14-A-SW
111.2-150-14-B-SW
111.2-150-18-A-SW
111.2-150-18-B-SW
111.2-150-24-A-SW
111.2-150-24-B-SW
111.2-150-30-A-SW
111.2-150-30-B-SW
111.2-150-C-SW
111.2-150-C-TR
111.2-150-D-SW
111.2-150-D-TR
111.2-150-E-SW
111.2-150-E-TR
111.2-200-14-A-SW
111.2-200-14-B-SW
111.2-200-18-A-SW
111.2-200-18-B-SW
111.2-200-24-A-SW
111.2-200-24-B-SW
111.2-200-30-A-SW
111.2-200-30-B-SW
111.2-200-C-SW
111.2-200-C-TR
111.2-200-D-SW
111.2-200-D-TR
111.2-200-E-SW
111.2-200-E-TR
111.2-320-14-A-SW
111.2-320-14-B-SW
111.2-320-18-A-SW
111.2-320-18-B-SW
111.2-320-24-A-SW
111.2-320-24-B-SW
111.2-320-30-A-SW
111.2-320-30-B-SW
111.2-320-C-SW
111.2-320-C-TR
111.2-320-D-SW
111.2-320-D-TR
111.2-320-E-SW
111.2-320-E-TR
111.2-500-14-A-SW
111.2-500-14-B-SW
111.2-500-18-A-SW
111.2-500-18-B-SW
111.2-500-24-A-SW
111.2-500-24-B-SW
111.2-500-30-A-SW
111.2-500-30-B-SW
111.2-500-C-SW
111.2-500-C-TR
111.2-500-D-SW
111.2-500-D-TR
111.2-500-E-SW
111.2-500-E-TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ring diameter d1 Cable length l Type d2 Static load, with key ring
(N)
Static load, without key ring
(N)
Color Weight
(kg)

3.46 €

1 Available 7 Days 14150A, with 2 key rings1501800SW, black, textured finish, black, textured finish0.005

3.90 €

1 Available 7 Days 14150B, with tab and key ring1501800SW, black, textured finish, black, textured finish0.007

3.62 €

1 Available 7 Days 18150A, with 2 key rings1.3901800SW, black, textured finish, black, textured finish0.007

3.98 €

1 Available 7 Days 18150B, with tab and key ring1.3901800SW, black, textured finish, black, textured finish0.007

3.88 €

1 Available 7 Days 24150A, with 2 key rings1.51001800SW, black, textured finish, black, textured finish0.008

4.10 €

2.87 €

1 Available Same day

Stock

24150B, with tab and key ring1.51001800SW, black, textured finish, black, textured finish0.009

4.30 €

1 Available 7 Days 30150A, with 2 key rings1.81201800SW, black, textured finish, black, textured finish0.012

4.32 €

1 Available 7 Days 30150B, with tab and key ring1.81201800SW, black, textured finish, black, textured finish0.010

4.38 €

1 Available 7 Days -150C, with 2 mounting tabs--1800SW, black, textured finish0.009

3.58 €

1 Available Same day

Stock

-150C, with 2 tabs-----

2.92 €

1 Available 7 Days -150D, with 2 loops--1800SW, black, textured finish0.004

2.52 €

1 Available Same day

Stock

-150D, without tab and without key ring-----

3.76 €

2.63 €

1 Available Same day

Stock

-150E, with tab and loop--1800SW, black, textured finish0.007

3.02 €

1 Available 7 Days -150E, with tab and loop--1800TR, transparent0.007

3.86 €

1 Available 7 Days 14200A, with 2 key rings1501800SW, black, textured finish, black, textured finish0.006

4.22 €

1 Available 7 Days 14200B, with tab and key ring1501800SW, black, textured finish, black, textured finish0.007

4.00 €

2.80 €

1 Available Same day

Stock

18200A, with 2 key rings1.3901800SW, black, textured finish, black, textured finish0.008

4.30 €

1 Available 7 Days 18200B, with tab and key ring1.3901800SW, black, textured finish, black, textured finish0.010

4.28 €

3.00 €

1 Available Same day

Stock

24200A, with 2 key rings1.51001800SW, black, textured finish, black, textured finish0.008

4.46 €

1 Available 7 Days 24200B, with tab and key ring1.51001800SW, black, textured finish, black, textured finish0.010

4.72 €

3.30 €

1 Available Same day

Stock

30200A, with 2 key rings1.81201800SW, black, textured finish, black, textured finish0.011

4.68 €

1 Available 7 Days 30200B, with tab and key ring1.81201800SW, black, textured finish, black, textured finish0.011

4.46 €

1 Available 7 Days -200C, with 2 mounting tabs--1800SW, black, textured finish0.011

3.62 €

1 Available Same day

Stock

-200C, with 2 tabs-----

3.36 €

1 Available 7 Days -200D, with 2 loops--1800SW, black, textured finish0.005

2.72 €

1 Available 7 Days -200D, without tab and without key ring-----

4.12 €

1 Available 7 Days -200E, with tab and loop--1800SW, black, textured finish0.007

3.36 €

1 Available 7 Days -200E, with tab and loop--1800TR, transparent0.007

3.92 €

1 Available 7 Days 14320A, with 2 key rings1501800SW, black, textured finish, black, textured finish0.008

4.38 €

1 Available 7 Days 14320B, with tab and key ring1501800SW, black, textured finish, black, textured finish0.010

4.10 €

2.87 €

1 Available Same day

Stock

18320A, with 2 key rings1.3901800SW, black, textured finish, black, textured finish0.009

4.42 €

3.09 €

1 Available Same day

Stock

18320B, with tab and key ring1.3901800SW, black, textured finish, black, textured finish0.010

4.36 €

3.05 €

1 Available Same day

Stock

24320A, with 2 key rings1.51001800SW, black, textured finish, black, textured finish0.011

4.56 €

1 Available 7 Days 24320B, with tab and key ring1.51001800SW, black, textured finish, black, textured finish0.008

4.80 €

3.36 €

1 Available Same day

Stock

30320A, with 2 key rings1.81201800SW, black, textured finish, black, textured finish0.014

4.80 €

1 Available 7 Days 30320B, with tab and key ring1.81201800SW, black, textured finish, black, textured finish0.013

4.80 €

1 Available 7 Days -320C, with 2 mounting tabs--1800SW, black, textured finish0.012

3.92 €

1 Available Same day

Stock

-320C, with 2 tabs-----

3.48 €

1 Available 7 Days -320D, with 2 loops--1800SW, black, textured finish0.007

2.82 €

1.97 €

1 Available Same day

Stock

-320D, without tab and without key ring-----

4.26 €

1 Available 7 Days -320E, with tab and loop--1800SW, black, textured finish0.010

3.50 €

1 Available 7 Days -320E, with tab and loop--1800TR, transparent0.010

4.16 €

2.91 €

1 Available Same day

Stock

14500A, with 2 key rings1501800SW, black, textured finish, black, textured finish0.013

5.26 €

1 Available 4 Days 14500B, with tab and key ring1501800SW, black, textured finish, black, textured finish0.013

4.30 €

3.01 €

1 Available Same day

Stock

18500A, with 2 key rings1.3901800SW, black, textured finish, black, textured finish0.012

5.36 €

1 Available 7 Days 18500B, with tab and key ring1.3901800SW, black, textured finish, black, textured finish0.015

4.58 €

3.21 €

1 Available Same day

Stock

24500A, with 2 key rings1.51001800SW, black, textured finish, black, textured finish0.004

5.46 €

1 Available 7 Days 24500B, with tab and key ring1.51001800SW, black, textured finish, black, textured finish0.015

5.00 €

3.50 €

1 Available Same day

Stock

30500A, with 2 key rings1.81201800SW, black, textured finish, black, textured finish0.017

5.68 €

3.98 €

1 Available Same day

Stock

30500B, with tab and key ring1.81201800SW, black, textured finish, black, textured finish0.018

5.02 €

1 Available 7 Days -500C, with 2 mounting tabs--1800SW, black, textured finish0.015

4.16 €

1 Available Same day

Stock

-500C, with 2 tabs-----

3.70 €

2.59 €

1 Available Same day

Stock

-500D, with 2 loops--1800SW, black, textured finish0.010

3.00 €

2.10 €

1 Available 3 Days -500D, without tab and without key ring-----

5.22 €

3.65 €

1 Available Same day

Stock

-500E, with tab and loop--1800SW, black, textured finish0.013

4.22 €

1 Available 3 Days -500E, with tab and loop--1800TR, transparent0.013

Loading...

  1. 1

Tech Support