Stainless Steel-Star knobs AISI 316L (A4) (5334.4-40-B8-C)

Stainless Steel-Star knobs AISI 316L (A4) 5334.4-40-B8-C
  • Volume Discount

Product Details:

Manufacturer part number: 5334.4-40-B8-C

Brand: GANTER

Price: 15.18

Delivery time: 7 Days


Technical Data:

Diameter d1: 40 φ

Thread d1: -

Bore d3: B 8

Type: C, with plain blind bore, Tol H7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5334.4-40-B8-C

Part Number
5334.4-40-B8-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

15.18 €

1 Available 7 Days 40-B 8C, with plain blind bore, Tol H7

Loading...

  1. 1

This page is Stainless Steel-Star knobs AISI 316L (A4), part number 5334.4-40-B8-C.
You can find the detail information about specifications and dimensions on part number 5334.4-40-B8-C.

Variation of this product

Part Number
5334.4-40-M8-E
5334.4-50-B10-C
5334.4-50-M10-E
5334.4-60-B12-C
5334.4-60-M12-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

15.18 €

1 Available 7 Days 40M 8-E, with threaded blind bore

17.30 €

1 Available 7 Days 50-B 10C, with plain blind bore, Tol H7

17.30 €

1 Available 7 Days 50M 10-E, with threaded blind bore

20.64 €

1 Available 7 Days 60-B 12C, with plain blind bore, Tol H7

20.64 €

1 Available 7 Days 60M 12-E, with threaded blind bore

Tech Support