Stainless Steel-Strainers

Stainless Steel-Strainers
  • Volume Discount
GN 7403.1 Stainless-Steel-Strainers are adapted for use as replacements for GN 7405 strainer fittings. They are also suitable for the application-specific assembly of upstream or downstream protection devices.
Depending on the mesh size, particles carried by liquid or gaseous media can be prevented from passing through. Units or housing interiors are thereby protected from foreign objects which can impair function or durability due to their size.
The assembly space required is shown in the drawing. An additional O-ring is generally mounted at the circumference as a seal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7403.1-NI-14-100
7403.1-NI-14-500
7403.1-NI-18-100
7403.1-NI-18-500
7403.1-NI-24-100
7403.1-NI-24-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mesh size Nominal size

1.96 €

1 Available Same day

Stock

10014

1.96 €

1 Available Same day

Stock

50014

1.56 €

1 Available Same day

Stock

10018

1.56 €

1 Available Same day

Stock

50018

1.98 €

1 Available Same day

Stock

10024

1.98 €

1 Available Same day

Stock

50024

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

Tech Support