Stainless Steel-Tension levers (212-32-M16-E-NI)

Stainless Steel-Tension levers 212-32-M16-E-NI
  • Volume Discount

Product Details:

Manufacturer part number: 212-32-M16-E-NI

Brand: GANTER

Price: 26.04

Delivery time: 5 Days


Technical Data:

Diameter d1: 32

Connection thread d2: M 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

212-32-M16-E-NI

Part Number
212-32-M16-E-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Connection thread d2

26.04 €

1 Available 5 Days 32M 16

Loading...

  1. 1

Basic information

Type E, angled lever with thread Handle body material NI, Stainless Steel

This page is Stainless Steel-Tension levers, part number 212-32-M16-E-NI.
You can find the detail information about specifications and dimensions on part number 212-32-M16-E-NI.

Variation of this product

Part Number
212-22-M8-E-NI
212-25-M10-E-NI
212-28-M12-E-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d1 Connection thread d2

17.94 €

1 Available 5 Days 22M 8

18.40 €

1 Available 5 Days 25M 10

23.16 €

1 Available 5 Days 28M 12

Tech Support