Stainless Steel-Three-lobe knobs, AISI 316L

Stainless Steel-Three-lobe knobs, AISI 316L
  • Volume Discount
Stainless Steel-Three-lobe knobs GN 5345.4 have a smooth and sealed surface. They are particularly suitable for use where hygiene requirements are high. Their shape allows relatively high torques to be applied.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5345.4-40-B8-C
5345.4-40-M6-D
5345.4-40-M6-E
5345.4-40-M8-D
5345.4-40-M8-E
5345.4-50-B10-C
5345.4-50-M8-D
5345.4-50-M8-E
5345.4-50-M10-D
5345.4-50-M10-E
5345.4-60-B12-C
5345.4-60-M10-D
5345.4-60-M10-E
5345.4-60-M12-D
5345.4-60-M12-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Bore d3 Type

31.08 €

1 Available 7 Days 40-B 8C, with plain blind bore, Tol H7

31.56 €

1 Available 7 Days 40M 6-D, with threaded through bore

29.44 €

1 Available 7 Days 40M 6-E, with threaded blind bore

31.56 €

1 Available 7 Days 40M 8-D, with threaded through bore

29.44 €

1 Available 7 Days 40M 8-E, with threaded blind bore

39.28 €

1 Available 7 Days 50-B 10C, with plain blind bore, Tol H7

38.82 €

1 Available 7 Days 50M 8-D, with threaded through bore

35.96 €

1 Available 7 Days 50M 8-E, with threaded blind bore

38.82 €

1 Available 7 Days 50M 10-D, with threaded through bore

35.96 €

1 Available 7 Days 50M 10-E, with threaded blind bore

48.02 €

1 Available 7 Days 60-B 12C, with plain blind bore, Tol H7

47.72 €

1 Available 7 Days 60M 10-D, with threaded through bore

44.84 €

1 Available 7 Days 60M 10-E, with threaded blind bore

47.72 €

1 Available 7 Days 60M 12-D, with threaded through bore

44.84 €

1 Available 7 Days 60M 12-E, with threaded blind bore

Loading...

  1. 1

Tech Support