Stainless Steel-Vertical acting toggle clamps with vertical mounting base

Stainless Steel-Vertical acting toggle clamps with vertical mounting base
  • Volume Discount
GN 810.1 vertical acting toggle clamps work according to the toggle principle: lever and clamping bar move in the same direction. In the clamped position the operating lever is in its vertical position.
Vertical acting toggle clamps in the U-bar version with two flanged washers (Type B) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included
for Type BC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810.1-75-B-NI
810.1-75-BC-NI
810.1-75-F-NI
810.1-130-B-NI
810.1-130-BC-NI
810.1-130-F-NI
810.1-230-B-NI
810.1-230-BC-NI
810.1-230-F-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

48.66 €

1 Available 7 Days 75B, U-bar version, with two flanged washers

50.98 €

1 Available 7 Days 75BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

48.68 €

1 Available 7 Days 75F, Solid bar version with clasp

63.28 €

1 Available 7 Days 130B, U-bar version, with two flanged washers

66.00 €

1 Available 7 Days 130BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

64.80 €

1 Available 7 Days 130F, Solid bar version with clasp

74.86 €

1 Available 7 Days 230B, U-bar version, with two flanged washers

78.94 €

1 Available 7 Days 230BC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

74.54 €

1 Available 7 Days 230F, Solid bar version with clasp

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support