Stainless Steel-Washers with axial friction bearing (6342-NI-20-6)

Stainless Steel-Washers with axial friction bearing 6342-NI-20-6
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 6342-NI-20-6

Brand: GANTER

Price: 18.14

Delivery time: 7 Days


Technical Data:

Outside diameter d1: 20 mm

Inner diameter d2: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6342-NI-20-6

Part Number
6342-NI-20-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1
(mm)
Inner diameter d2

18.14 €

1 Available 7 Days 206

Loading...

  1. 1

Basic information

Material NI-Stainless Steel

This page is Stainless Steel-Washers with axial friction bearing, part number 6342-NI-20-6.
You can find the detail information about specifications and dimensions on part number 6342-NI-20-6.

Variation of this product

Part Number
6342-NI-26-8
6342-NI-28-10
6342-NI-32-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside diameter d1
(mm)
Inner diameter d2

19.32 €

1 Available Same day

Stock

268

20.54 €

1 Available Same day

Stock

2810

22.84 €

1 Available Same day

Stock

3212

Tech Support