Manufacturer part number: 834-46-M6-D-MT
Brand: GANTER
Price: 5.88 €
Delivery time: 7 Days
Diameter d1: 46 φ
Thread d1: M 6
Type: D, with threaded through bore
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
834-46-M6-D-MT
Finish | MT, matte surface (ground) |
---|
This page is Stainless Steel-Wing nuts, part number 834-46-M6-D-MT.
You can find the detail information about specifications and dimensions on part number 834-46-M6-D-MT.
Part Number |
---|
834-46-M6-E-MT |
834-46-M8-D-MT |
834-46-M8-E-MT |
834-58-M10-D-MT |
834-58-M10-E-MT |
834-58-M8-D-MT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter d1 (φ) | Thread d1 | Type |
---|---|---|---|---|---|---|---|
5.72 € | 1 | Available | 7 Days | 46 | M 6 | E, with threaded blind bore | |
6.84 € | 1 | Available | 7 Days | 46 | M 8 | D, with threaded through bore | |
6.68 € | 1 | Available | 7 Days | 46 | M 8 | E, with threaded blind bore | |
10.28 € | 1 | Available | 7 Days | 58 | M 10 | D, with threaded through bore | |
9.28 € | 1 | Available | 7 Days | 58 | M 10 | E, with threaded blind bore | |
9.10 € | 1 | Available | 7 Days | 58 | M 8 | D, with threaded through bore |