Stainless-Steel-Clamp-nuts AISI 304 (99.6-125-M16)

Stainless-Steel-Clamp-nuts AISI 304 99.6-125-M16
  • Volume Discount

Product Details:

Manufacturer part number: 99.6-125-M16

Brand: GANTER

Price: 24.78

Delivery time: 7 Days


Technical Data:

Lever / Handle length l1: 125 mm

Connection thread d1: M 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99.6-125-M16

Part Number
99.6-125-M16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lever / Handle length l1
(mm)
Connection thread d1

24.78 €

1 Available 7 Days 125M 16

Loading...

  1. 1

Tech Support