Manufacturer part number: 6336.5-AM-40-M8-20
Brand: GANTER
Price: 13.52 €
Delivery time: Same day
Length l: 20 mm
Diameter d1: 40 φ
Thread d1: M 8
Type: AM, Aluminum matte (ground)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6336.5-AM-40-M8-20
This page is Star knobs, Aluminum with Stainless Steel-Threaded bolt, part number 6336.5-AM-40-M8-20.
You can find the detail information about specifications and dimensions on part number 6336.5-AM-40-M8-20.
Configure
Stock
Basic Attributes
Type
Length l(mm)
Diameter d1(φ)
Thread d1
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6336.5-AM-40-M8-25 |
6336.5-AM-40-M8-30 |
6336.5-AM-40-M8-40 |
6336.5-AM-50-M10-20 |
6336.5-AM-50-M10-25 |
6336.5-AM-50-M10-30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length l (mm) | Diameter d1 (φ) | Thread d1 | Type |
---|---|---|---|---|---|---|---|---|
13.64 € | 1 | Available | 7 Days | 25 | 40 | M 8 | AM, Aluminum matte (ground) | |
13.72 € | 1 | Available |
Same day
Stock | 30 | 40 | M 8 | AM, Aluminum matte (ground) | |
14.26 € | 1 | Available |
Same day
Stock | 40 | 40 | M 8 | AM, Aluminum matte (ground) | |
15.48 € | 1 | Available |
Same day
Stock | 20 | 50 | M 10 | AM, Aluminum matte (ground) | |
15.58 € | 1 | Available |
Same day
Stock | 25 | 50 | M 10 | AM, Aluminum matte (ground) | |
15.86 € | 1 | Available |
Same day
Stock | 30 | 50 | M 10 | AM, Aluminum matte (ground) |