Star knobs, Hygienic Design (Part Numbers)

Star knobs, Hygienic Design
  • Volume Discount
GN 5435 star knobs are intended for use in hygiene areas. The sealed mounting surface enables fastening without dead spaces. The high quality finish and the large corner radii prevent adherence of dirt and facilitate cleaning.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5435-40-M6-MT-H
5435-40-M8-MT-H
5435-40-M8-PL-H
5435-50-M8-MT-H
5435-50-M8-PL-H
5435-50-M10-MT-H
5435-50-M10-PL-H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Type

34.98 €

1 Available 7 Days 40M 6MT, matt shot blasted

34.98 €

1 Available 7 Days 40M 8MT, matt shot blasted

33.54 €

1 Available 7 Days 40M 8PL, polished (Ra < 0.8 µm)

43.36 €

1 Available 7 Days 50M 8MT, matt shot blasted

40.96 €

1 Available 7 Days 50M 8PL, polished (Ra < 0.8 µm)

43.36 €

1 Available 7 Days 50M 10MT, matt shot blasted

40.96 €

1 Available 7 Days 50M 10PL, polished (Ra < 0.8 µm)

Loading...

  1. 1

Tech Support