Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore d1 (mm) | Bore d2 (mm) | Type | Finish | |
---|---|---|---|---|---|---|---|---|
47.90 € | 1 | Available | 5 Days | 20 | 20 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 20 | 20 | S, stepless adjustment | SW | |
47.68 € | 1 | Available | 5 Days | 20 | 20 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 20 | 20 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 20 | 25 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 20 | 25 | S, stepless adjustment | SW | |
47.68 € | 1 | Available | 5 Days | 20 | 25 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 20 | 25 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 20 | 30 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 20 | 30 | S, stepless adjustment | SW | |
47.68 € | 1 | Available | 5 Days | 20 | 30 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 20 | 30 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 25 | 20 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 25 | 20 | S, stepless adjustment | SW | |
47.94 € | 1 | Available | 5 Days | 25 | 20 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 25 | 20 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 25 | 25 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 25 | 25 | S, stepless adjustment | SW | |
47.94 € | 1 | Available | 5 Days | 25 | 25 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 25 | 25 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 25 | 30 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 25 | 30 | S, stepless adjustment | SW | |
47.94 € | 1 | Available | 5 Days | 25 | 30 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 25 | 30 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 30 | 20 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 30 | 20 | S, stepless adjustment | SW | |
47.94 € | 1 | Available | 5 Days | 30 | 20 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 30 | 20 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 30 | 25 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 30 | 25 | S, stepless adjustment | SW | |
47.94 € | 1 | Available | 5 Days | 30 | 25 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 30 | 25 | T, adjustment by 15°-division (serration) | SW | |
47.90 € | 1 | Available | 5 Days | 30 | 30 | S, stepless adjustment | BL | |
47.96 € | 1 | Available | 5 Days | 30 | 30 | S, stepless adjustment | SW | |
47.94 € | 1 | Available | 5 Days | 30 | 30 | T, adjustment by 15°-division (serration) | BL | |
47.98 € | 1 | Available | 5 Days | 30 | 30 | T, adjustment by 15°-division (serration) | SW | |
86.76 € | 1 | Available | 5 Days | 40 | 40 | S, stepless adjustment | BL | |
87.22 € | 1 | Available | 5 Days | 40 | 40 | S, stepless adjustment | SW | |
86.92 € | 1 | Available | 5 Days | 40 | 40 | T, adjustment by 15°-division (serration) | BL | |
87.10 € | 1 | Available | 5 Days | 40 | 40 | T, adjustment by 15°-division (serration) | SW | |
86.76 € | 1 | Available | 5 Days | 40 | 42 | S, stepless adjustment | BL | |
87.22 € | 1 | Available | 5 Days | 40 | 42 | S, stepless adjustment | SW | |
86.92 € | 1 | Available | 5 Days | 40 | 42 | T, adjustment by 15°-division (serration) | BL | |
87.10 € | 1 | Available | 5 Days | 40 | 42 | T, adjustment by 15°-division (serration) | SW | |
86.76 € | 1 | Available | 5 Days | 40 | 45 | S, stepless adjustment | BL | |
87.22 € | 1 | Available | 5 Days | 40 | 45 | S, stepless adjustment | SW | |
86.92 € | 1 | Available | 5 Days | 40 | 45 | T, adjustment by 15°-division (serration) | BL | |
87.10 € | 1 | Available | 5 Days | 40 | 45 | T, adjustment by 15°-division (serration) | SW | |
86.76 € | 1 | Available | 5 Days | 40 | 48 | S, stepless adjustment | BL | |
87.22 € | 1 | Available | 5 Days | 40 | 48 | S, stepless adjustment | SW | |
86.92 € | 1 | Available | 5 Days | 40 | 48 | T, adjustment by 15°-division (serration) | BL | |
87.10 € | 1 | Available | 5 Days | 40 | 48 | T, adjustment by 15°-division (serration) | SW | |
86.76 € | 1 | Available | 5 Days | 40 | 50 | S, stepless adjustment | BL | |
87.22 € | 1 | Available | 5 Days | 40 | 50 | S, stepless adjustment | SW | |
86.92 € | 1 | Available | 5 Days | 40 | 50 | T, adjustment by 15°-division (serration) | BL | |
87.10 € | 1 | Available | 5 Days | 40 | 50 | T, adjustment by 15°-division (serration) | SW | |
85.22 € | 1 | Available | 5 Days | 42 | 40 | S, stepless adjustment | BL | |
86.86 € | 1 | Available | 5 Days | 42 | 40 | S, stepless adjustment | SW | |
85.00 € | 1 | Available | 5 Days | 42 | 40 | T, adjustment by 15°-division (serration) | BL | |
85.16 € | 1 | Available | 5 Days | 42 | 40 | T, adjustment by 15°-division (serration) | SW |
Loading...
Identification No. | 2, with 3 Stainless Steel-clamping screws DIN 912 |
---|
Configure
Basic Attributes
Bore d1(mm)
Bore d2(mm)
Type
Finish
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes