Swivel clamp connector joints, two-part clamp pieces

Swivel clamp connector joints, two-part clamp pieces
  • Volume Discount
GN 289 swivel clamp connector joints are an assembly of two GN 279 swivel clamp connetors.
The clamping bores of GN 289 swivel clamp connector joints are not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The swivel clamp connectors have an identical swivel width “b”, so that all bores „d1/s1" und „d2/s2“ can be combined as required.
The standard version of the clamping screws are socket cap screws with hexagonal socket DIN 912. They can be replaced by clamping kits GN 911 (see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
289-B40-B40-S-2-BL
289-B40-B40-S-2-SW
289-B40-V40-S-2-BL
289-B40-V40-S-2-SW
289-B42-B42-S-2-BL
289-B42-B42-S-2-SW
289-B45-B45-S-2-BL
289-B45-B45-S-2-SW
289-B45-V45-S-2-BL
289-B45-V45-S-2-SW
289-B48-B48-S-2-BL
289-B48-B48-S-2-SW
289-B50-B50-S-2-BL
289-B50-B50-S-2-SW
289-B50-V50-S-2-BL
289-B50-V50-S-2-SW
289-V40-B40-S-2-SW
289-V40-V40-S-2-BL
289-V40-V40-S-2-SW
289-V45-V45-S-2-BL
289-V45-V45-S-2-SW
289-V50-V50-S-2-BL
289-V50-V50-S-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1
(mm)
Bore d2
(mm)
Square s1 Square s2 Finish

108.96 €

1 Available 7 Days 4040--BL

111.90 €

1 Available 7 Days 4040--SW

110.00 €

1 Available 7 Days 40--V 40BL

111.90 €

1 Available 7 Days 40--V 40SW

112.00 €

1 Available 7 Days 4242--BL

112.40 €

1 Available 7 Days 4242--SW

111.50 €

1 Available 7 Days 4545--BL

109.36 €

1 Available 7 Days 4545--SW

110.00 €

1 Available 7 Days 45--V 45BL

109.36 €

1 Available 7 Days 45--V 45SW

111.00 €

1 Available 7 Days 4848--BL

112.40 €

1 Available 7 Days 4848--SW

111.50 €

1 Available 7 Days 5050--BL

111.36 €

1 Available 7 Days 5050--SW

111.46 €

1 Available 7 Days 50--V 50BL

111.36 €

1 Available 7 Days 50--V 50SW

111.90 €

1 Available 7 Days -40V 40-SW

111.46 €

1 Available Same day

Stock

--V 40V 40BL

112.40 €

1 Available 7 Days --V 40V 40SW

108.96 €

1 Available 7 Days --V 45V 45BL

109.36 €

1 Available 7 Days --V 45V 45SW

112.00 €

1 Available 7 Days --V 50V 50BL

111.36 €

1 Available 7 Days --V 50V 50SW

Loading...

  1. 1

Basic information

Type S, stepless adjustment Identification No. 2, with 5 Stainless Steel-clamping screws DIN 912

Tech Support